Power-I/O Cable, M8A, 8p, F, Open
Power-I/O cable with M8A 8-pin female connector and open end.

| Order Number | Cable Length |
| 2200002932 | 2 m |
| 2200002934 | 10 m |
Cable Drawing

| Pin Number | Wire Color | Twisted | Function |
| 1 | Red | | POWER IN 9–24 V |
| 2 | Orange | | VSYNC VCC 3.3–24 V |
| 3 | Green | | VSYNC IN 3.3–24 V |
| 4 | Blue | | VSYNC OUT 3.3–24 V |
| 5 | Brown | | SIGNAL GND |
| 6 | Purple | x | RS485B |
| 7 | Yellow | x | RS485A |
| 8 | Black | | POWER GND |
| Shell | Shield | | n/a |
Physical Specifications
| |
| Camera-side Connector | M8 8-pin, female plug, A standard coding (IEC 61076-2-104) |
| Host-side Connector | None, open end |
| Cable Cross-section | 1 × 2 x AWG 26 + 4 x AWG 26 + 2 x AWG 22 |
| Cable Diameter | 6.1 mm |
| Outer Jacket | PVC, black, UL 94 V-0 |
Environmental Specifications
| |
| Operating Temperature Range | -10–50 °C |
Plug Specifications