Cable Stereo mini Sync, PH 1.0, 8P, Open#

The cable is used when image acquisition needs to be synchronized with a higher-level system, a machine, or additional sensors. The camera can be triggered via hardware trigger. The camera is not powered through this cable. Power is supplied separately via the USB cable.
| Order Number | Cable Length |
|---|---|
| 2200002989 | 1 m |
Cable Drawing#
Wiring Information#
| Pin Number | Wire Color | Function |
|---|---|---|
| 1 | White | VCC |
| 2 | Brown | GPIO_OUT |
| 3 | Green | VSYNC_OUT |
| 4 | Yellow | TIMER_SYNC_OUT |
| 5 | Gray | RESET_IN |
| 6 | Pink | VSYNC_IN |
| 7 | Blue | TIMER_SYNC_IN |
| 8 | Red | GND |
For more information, see the Synchronization Interfaces section.
Physical Specifications#
| Camera-side Connector | PH 1.0 8P Housing, CJT P/N: A1002H-8P PH 1.0 Terminal, CJT P/N: A1002-TP |
| Host-side Connector | None, open end |
| Cable Cross-section | 8 × AWG 28 |
| Cable Diameter | 4.2 mm |
| Outer Jacket | PUR black |
Electrical Specifications#
| Maximum Rated Current | 1 A |
Environmental Specifications#
| Operating Temperature Range | -25–85 °C |
General Information#
| Conformity | CE (includes RoHS), REACH, FCC Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |