Heat Sink and Compressed Air Cooler (ace 2, racer 2 S)#
Installing a cooling device is only necessary if your application causes the camera to exceed its maximum operating temperature specified in the "Environmental Requirements" section of your camera model topic. It is suitable for all ace 2 and racer 2 S camera models.
Heat Sinks#
There are two types of heat sinks available:
- Heat sink for Basler ace 2 and racer 2 S cameras
Order number: 2200000998 - Heat sink for Basler ace 2 IP67 cameras
Order number: 2200002639
Each heat sink is delivered with three screws for attaching the heat sink to the corresponding camera.
Heat Sink (ace 2, racer 2 S)#

Technical Drawings (ace 2, racer 2 S)#
Heat Sink (ace 2 IP67)#

Technical Drawings (ace 2 IP67)#
Physical Specifications#
| Heat Sink | For Basler ace 2, racer 2 S Cameras | For Basler ace 2 IP67 Cameras |
|---|---|---|
| Dimensions | See Technical Drawings | See Technical Drawings |
| Material | Clear anodized aluminum | Clear anodized aluminum |
| Thermal Resistance | 2.1 K/W | 2.4 K/W |
| Screws | M3 × 5 mm, A2 | M3 × 8 mm, A2 |
General Information#
| Heat Sink | For Basler ace 2, racer 2 S Cameras | For ace 2 IP67 Cameras |
|---|---|---|
| RoHS Compliance | Yes | Yes |
| Warranty | 3 years | 3 years |
Compressed Air Cooler#

- Order number: 2200002384
- The compressed air cooler is delivered with three screws for attaching it to the camera.
Technical Drawing#
Physical Specifications#
| Dimensions | See technical drawing above |
| Material | Black anodized aluminum |
| Max. Operating Pressure | 12 bar |
| Interfaces | 2 pneumatic plug-in connections for compressed air hoses (Ø8 mm) 2 connection threads, G 1/8" |
| Screws | M3 × 16 mm, A2 |
General Information#
| Warranty | 3 years |
For more information about your camera, installation, and providing heat dissipation, read the following topics:
- Your Basler ace 2 camera topic
- Your Basler racer 2 S camera topic
- Hardware installation topics for GigE cameras, GMSL cameras, USB 3.0 cameras, or CoaXPress cameras
- Providing Heat Dissipation topic