Switch dart M, 2.5GigE, 3 Port, AUX#

Info
If you use a Basler dart M GigE camera module with a Basler dart M GigE switch (AUX), the dart M GigE switch is used instead of the Interface Board dart M GigE RJ45 AUX.
If a dart M GigE switch is used, the I/O circuit is located on the switch; see the Circuit Diagrams (dart M GigE Switches) topic.
Key Features#
- Connects dart M GigE camera modules in a LAN for high-speed data transfer
- Can be used with all Basler dart M GigE camera modules
- Up to 2.5 Gbit/s bandwidth
- Up to three dart M GigE camera modules on one switch can be accessed with just one data cable
- GPIOs of camera modules accessible via I/O connector on switch
- Supports jumbo frames
Specifications#
General Specifications#
| Specification | Switch dart M, 2.5GigE, 3 Port, AUX |
|---|---|
| Order Number | 109790 |
| Number of Ports | 3 |
| I/O Lines | 2 general purpose input (GPI) lines 2 general purpose output (GPO) lines 2 general purpose (GPIO) lines |
| Interface | GigE, 2500 Mbit/s |
| Power Supply | 12–24 VDC (max. 25 W) |
| Power Consumption | Depends on the use case. See Power Consumption For Different Use Cases. |
| Size | 56.0 x 85.0 x 20.7 mm |
| Weight | <50 g |
| Supported Standards | IEEE 802.3 IEEE 802.3ab (1000BASE-T Gigabit Ethernet) IEEE 802.3bz (25000BASE-T) IEEE 802.3x (Full-duplex flow control) |
| Conformity | CE (includes RoHS), UKCA, FCC, KC (in preparation) |
| Maximum Packet Size | Up to 9720 Bytes |
Jumbo Frames
- The hardware of the Switch dart M, 2.5GigE, 3 Port, AUX is optimized for frame sizes up to 2500 Bytes. More is possible, but the bandwidth of the switch may be affected in some cases.
See the table below for some typical use cases. - If you increase the packet size above 1 500 Bytes in the camera, you must enable the Jumbo Frames support on all network devices. Otherwise, streaming may fail due to blocked packets.
- If you want to use the maximum packet size for jumbo frames, set the network adapter to its maximum value as described in the Network Configuration (GigE Cameras) topic. Also set the
GevSCPSPacketSizeparameter to its maximum size. Bear in mind that most Basler dart M GigE cameras only support a packet size of up to 8192 Bytes.
Examples: Switch Bandwidth for Some Camera and Jumbo Frame Setups
| Camera Modules | Frame Sizes (Bytes) | Data Rates per Camera Module (MB/s) | Data Rate Overall (MB/s) |
|---|---|---|---|
| 3 camera modules, same speed | 3 x 2500 | ~100 (x 3) | ~300 |
| 3 camera modules, same speed | 3 x 8192 | ~90 (x 3) | ~270 |
| 3 camera modules, mixed speed | 2 x 8192 1 x 2500 | ~120 (x 2) ~60 (x 1) | ~300 |
| 3 camera modules, mixed speed | 1 x 8192 2 x 2500 | ~120 (x 1) ~90 (x 2) | ~300 |
| 2 camera modules, max. speed | 2 x 8192 | ~120 (x 2) | ~240 |
Mechanical Specifications#
Dimensions and Mounting Points#
Environmental Requirements#
Temperature Measurement Points#
Temperature and Humidity#
| Device temperature during operation | 0–70 °C (32–158 °F) Valid for all temperature measurement points. |
| Device temperature during storage | 0–80 °C (32–176 °F) |
| Humidity | 20–80 %, relative, non-condensing |
Basler dart M GigE switches are delivered without a housing.
WARNING – Burns Hazard
During operation, the components of the GigE switch generate higher temperatures. Touching the switch and its components while the switch is turned on may cause burns.
Take measures to ensure that the hot components of the switch cannot be touched during operation (e.g., mounting the switch into a housing).
Notice – Temperatures outside the specified range may damage the dart M GigE switch.
Operating the switch at temperatures outside of the range given in the specification table causes the following problems:
- The dart M GigE switch itself may get damaged.
- The lifetime of the switch components decreases.
Ensure that the PHY (Physical Layer Transceiver) and the switch component temperatures stay below 70 °C (158 °F)!
Provide sufficient heat dissipation. See Temperature Measurement Points.
Electrical Requirements#
Notice – Missing EMI protection may lead to faulty switch behavior.
Operating the switch without a protection against electromagnetic interference (EMI) may lead to a faulty behavior of the switch.
Take measures to prevent EMI problems, e.g., mount the switch into a housing.
For further information, see Avoiding EMI and ESD Problems.
Power Supply#
Power must be supplied via the I/O connector. The Switch dart M, 2.5GigE, 3 Port, AUX does not support PoE.
The operating voltage is 12–24 VDC (max. 25 W). As a minimum, 10.8 VDC must be supplied. To avoid damaging the device, a maximum of 30 VDC must not be exceeded.
NOTICE – Voltages outside of the specified range may damage the switch.
You must supply power within the safe operating voltage range given in the General Specifications table.
Power Consumption for Different Use Cases#
The following table shows typical power consumption values for different use cases.
| Use Case | Power Consumption (W) |
|---|---|
| Switch without dart M camera module; connected to LAN | 2 |
| Switch with 2 dart M camera modules; no image captured | 7.4 |
| Switch with 3 dart M camera modules; no image captured | 10.1 |
| Switch with 2 dart M camera modules; images captured; max. bandwidth | 9.4 |
| Switch with 3 dart M camera modules; images captured; max. bandwidth | 13.1 |
General Purpose I/O Lines#
NOTICE: Applying incorrect electrical signals to the GPIO lines can severely damage the board.
Make sure to apply appropriate input or output signal voltages as specified below.
Operation as Input#
| Voltage | Description |
|---|---|
| 30 VDC | Absolute maximum. This voltage must never be exceeded. Doing so may damage the board and voids the warranty. |
| 0–24 VDC | Safe operating range. The minimum external pull-up voltage is 3.3 VDC. |
| 0–0.8 VDC | Indicates a logical 0 (with inverter disabled). |
| >0.8–2.0 VDC | Region where the logic level transition occurs; the logical state is not defined in this region. |
| >2.0 VDC | Indicates a logical 1 (with inverter disabled). |
- Input current (high-level): <100 μA
- Input current (low-level): <5 mA sink current from the GPIO input line without exceeding 0.8 VDC.
Operation as Output#
| Voltage | Description |
|---|---|
| 30 VDC | Absolute maximum. This voltage must never be exceeded. Doing so may damage the board and voids the warranty. |
| 3.3–24 VDC | Safe operating range |
| <3.3 VDC | Unreliable GPIO output |
- Internal pull-up resistor: ≈650 Ω, with open collector. Many applications will have to provide an additional pull-up resistor.
- Residual voltage ("on" state): ≈0.4 VDC at 50 mA and 25 °C (77 °F) housing temperature. Actual residual voltage depends on operating temperature, load current, and production spread of electronic components.
- Leakage current: <60 µA. Actual leakage depends on operating temperature and production spread of electronic components.
- Maximum load current: 50 mA
- Minimum load current: Not specified. Consider the following:
- Leakage current will have a stronger effect when load currents are low.
- Propagation delay of the output increases as load currents decrease.
- Higher-impedance circuits tend to be more susceptible to EMI.
- Higher currents cause higher voltage drops in long cables.
For more information about the I/O lines, see the I/O Control section.
Cable Requirements#
Ethernet Cable#
- Use a high-quality Ethernet cable. Use of shielded Cat 5e or better cables with S/STP shielding is recommended.
- Use either a straight-through (patch) or a cross-over Ethernet cable.
- Proximity to strong magnetic fields should be avoided.
- Basler recommends using Ethernet cables from the Basler cable portfolio.
I/O Cable#
- The I/O cable must have a cross-section of at least 0.09 mm² (close to AWG28).
- The I/O cable is used to supply power.
- A maximum cable length of 10 m must not be exceeded.
- Recommended connector: TE 1-338095-0 (crimp type) or WR-MM 690157001072 (ribbon type)
- Close proximity to strong magnetic fields should be avoided.
- Basler recommends using dart M I/O cables.
Flat Field Cable (FFC)#
Basler recommends using dart Flexible Flat Cables.
Physical Interface#
Connectors#
Ethernet Connector#
- 100/1000/2500 Mbit/s Ethernet connection to the switch
- 8-pin RJ-45 jack 8-pin
NOTICE – Mechanical stress on the Ethernet connector may damage the switch.
If mechanical stress is applied to the Ethernet connector (RJ-45 jack), provide strain relief for the cable to prevent mechanical damage to the dart M GigE switch.
FFC Connector#
- 20-pin Hirose FH67 (FH67-20S-0.5SV) FFC/FPC connector
- Provides an interface to the dart M camera module via the dart FFC (Flexible Flat Cable).
I/O Connector#
10-pin female connector: WR-MM 10 pin (690367291076). For more information, see I/O Connector Pinout.
I/O Connector Pinout
| Pin | Description |
|---|---|
| 1 | Ground for AUX voltage and I/O lines |
| 2 | Externally applied AUX voltage |
| 3 | Ground for AUX voltage and I/O lines |
| 4 | Externally applied AUX voltage |
| 5 | General purpose I/O (GPIO) line CAM 2 |
| 6 | General purpose I/O (GPIO) line CAM 1 |
| 7 | General purpose output (GPO) line for CAM 2 |
| 8 | General purpose output (GPO) line for CAM 1 |
| 9 | General purpose input (GPI) line for CAM 2; shared with GPI CAM 3, if third camera is used |
| 10 | General purpose input (GPI) line for CAM 1 |
Shared Pin for Camera Module 1 and 3
If you use three dart M GigE camera modules in your system setup, camera module 2 shares the input pin (pin 9) with camera module 3. As a consequence, both camera modules can only be externally triggered at the same time. If the camera modules are to be triggered at different points in time, use the Timer feature together with a software trigger.
Status LEDs#

The following status LEDs are on the dart M GigE switch:
Camera Status LEDs
The camera status LEDs (Status LED Cam 1 to 3 in the figure above) indicate the status of the connected Basler dart M GigE camera modules.
For information about the different camera statuses, see the LED States table in the dart M Interface Description topic.
Power LED
| LED State | Meaning |
|---|---|
| Off | No power |
| Solid green | Powered |
Host Port Status LED
| LED State | Meaning |
|---|---|
| Solid orange | Link between host computer and GigE switch established |
| Flashing orange | Indicates activity between host computer and GigE switch |
Ethernet Port Status LEDs
For each camera module connected via the FFC connector to the dart M GigE switch, the corresponding Ethernet port status LED indicates the following:
| LED State | Meaning |
|---|---|
| Off | Camera module not connected to switch |
| Solid green | Camera module connected to switch |
| Flashing green (larger intervals/pulsating) | Camera module connected to switch Connection to pylon software established |
| Flashing green (very quick pulses) | Camera module connected to switch Connection to pylon software established Image capture has been started. |
Further Information#
- For information about the different dart M GigE camera models, refer to the Basler dart M overview topic.
- See the dart M Cameras section in the Hardware Installation (GigE Cameras) topic.
- See dart M Interface Description topic.
- See Circuit Diagrams (dart M GigE Switches) topic.
- See also further Basler dart M GigE Accessories.
- See Network Configuration (GigE Cameras).
- See Network-Related Parameters.