Basler Vision Connector 1.1.0#
Application version: 1.0.0
Specification version: 1.0.0
Features#
- Supported interface protocols:
- MQTT (for configuration and logging)
- ZeroMQ Req/Rep (for configuration)
-
ZeroMQ Pub/Sub (for image streaming and logging)
-
Supported commands (see Basler Vision Connector documentation for more information):
- EnumerateDevices: Discovers all currently available camera devices.
- GetStatus: Gets application version numbers and status of all opened cameras.
- OpenDevice: Opens a camera device.
- CloseDevice: Closes a camera device.
- StartStreaming: Starts the image streaming on a camera device.
- StopStreaming: Stops the image streaming on a camera device.
- GetParameters: Gets information (value, range, name, etc.) about one or more parameters.
- SetParameters: Sets values of one or more parameters.
- SetQuickParameters: Sets simplified settings for gain, exposure time, pixel format, width and height parameters.
- SoftwareTrigger: Issues a software trigger on a camera device.
- GetUserSets: Gets a list of available user sets from a camera device.
- LoadUserSet: Loads a user set in a camera device.
- SaveUserSet: Saves a user set in a camera device.
- SetDefaultUserSet: Changes the default user set in a camera device.
- SetDeviceConfig: Uploads an entire device configuration to a camera device.
- GetDeviceConfig: Downloads an entire device configuration from a camera device.