Pylon::CGrabResultData#
Makes the data for one grabbed buffer available.
#include <pylon/GrabResultData.h>
Inherited by Pylon::CBaslerUniversalGrabResultData
Public Functions#
| Name | |
|---|---|
| bool | GrabSucceeded() const Returns true if an image has been grabbed successfully and false in the case of an error. |
| String_t | GetErrorDescription() const This method returns a description of the error if GrabSucceeded() returns false due to an error. |
| uint32_t | GetErrorCode() const This method returns the error code if GrabSucceeded() returns false due to an error. |
| EPayloadType | GetPayloadType() const Get the current payload type. |
| EPixelType | GetPixelType() const Get the current pixel type. |
| uint32_t | GetWidth() const Get the current number of columns. |
| uint32_t | GetHeight() const Get the current number of rows expressed as number of pixels. |
| uint32_t | GetOffsetX() const Get the current starting column. |
| uint32_t | GetOffsetY() const Get the current starting row. |
| uint32_t | GetPaddingX() const Get the number of extra data at the end of each row in bytes. |
| uint32_t | GetPaddingY() const Get the number of extra data at the end of the image data in bytes. |
| void * | GetBuffer() const Get the pointer to the buffer. |
| size_t | GetPayloadSize() const Get the current payload size in bytes. |
| size_t | GetBufferSize() const Get the size of the buffer returned by GetBuffer() in bytes. |
| uint64_t | GetBlockID() const Get the block ID of the grabbed frame (camera device specific). |
| uint64_t | GetTimeStamp() const Get the camera specific tick count (camera device specific). |
| bool | GetStride(size_t & strideBytes) const Get the stride in bytes. |
| size_t | GetImageSize() const Get the size of the image in byte. |
| intptr_t | GetCameraContext() const Get the context value assigned to the camera object. The context is attached to the result when it is retrieved. |
| int64_t | GetID() const Get the ID of the grabbed image. |
| int64_t | GetImageNumber() const Get the number of the image. This number is incremented when an image is retrieved using CInstantCamera::RetrieveResult(). |
| int64_t | GetNumberOfSkippedImages() const Get the number of skipped images before this image. |
| bool | IsChunkDataAvailable() const Returns true if chunk data is available. |
| GenApi::INodeMap & | GetChunkDataNodeMap() const Get the reference to the chunk data node map connected to the result. |
| bool | HasCRC() const Checks if buffer has a CRC attached. This needs not be activated for the device. See the PayloadCRC16 chunk. |
| bool | CheckCRC() const Checks CRC sum of buffer, returns true if CRC sum is OK. |
| intptr_t | GetBufferContext() const Get the context value assigned to the buffer. The context is set when CInstamtCamera is using a custom buffer factory. |
| CPylonDataContainer | GetDataContainer() const Returns the grab result as a CPylonDataContainer. |
| size_t | GetDataComponentCount() const Returns the number of components contained in the container. |
| CPylonDataComponent | GetDataComponent(size_t index) const Returns a specific component from the container. |
| PylonDataComponentList | GetDataComponent(EComponentType type) const Returns a list of components of the specified type from the container. |
| CPylonDataComponent | GetFirstImageDataComponent(bool throwIfNotFound =true) const Returns the first found image data component. |
| CPylonDataComponent | GetFirstImageDataComponent(EComponentType type, uint64_t sourceId =0, bool throwIfNotFound =true) const Returns the first found image data component. |
Friends#
| Name | |
|---|---|
| class | CInstantCamera Internal use only. The grab result data class should only be created by the instant camera class. |
Public Functions Documentation#
function GrabSucceeded#
Returns true if an image has been grabbed successfully and false in the case of an error.
function GetErrorDescription#
This method returns a description of the error if GrabSucceeded() returns false due to an error.
function GetErrorCode#
This method returns the error code if GrabSucceeded() returns false due to an error.
function GetPayloadType#
Get the current payload type.
function GetPixelType#
Get the current pixel type.
function GetWidth#
Get the current number of columns.
function GetHeight#
Get the current number of rows expressed as number of pixels.
function GetOffsetX#
Get the current starting column.
function GetOffsetY#
Get the current starting row.
function GetPaddingX#
Get the number of extra data at the end of each row in bytes.
function GetPaddingY#
Get the number of extra data at the end of the image data in bytes.
function GetBuffer#
Get the pointer to the buffer.
If the chunk data feature is activated for the device, chunk data is appended to the image data. When writing past the image section while performing image processing, the chunk data will be corrupted.
function GetPayloadSize#
Get the current payload size in bytes.
function GetBufferSize#
Get the size of the buffer returned by GetBuffer() in bytes.
function GetBlockID#
Get the block ID of the grabbed frame (camera device specific).
Attention: A block ID with the value UINT64_MAX indicates that the block ID is invalid and must not be used.
GigE Camera Devices
If the Extended ID mode is disabled (default), the sequence number starts with 1 and wraps at 65535. If the Extended ID mode is enabled, the sequence number starts with 1 and uses the full 64-bit unsigned integer value range.
USB Camera Devices
The sequence number starts with 0 and uses the full 64 Bit range.
A value of 0 indicates that this feature is not supported by the camera. You can configure the Extended ID mode by setting the GevGVSPExtendedIDMode or the BslGevGVSPExtendedIDMode parameter, if available. The Instant Camera class and the pylon GigE stream grabber provide additional parameters for controlling the Extended ID mode.
function GetTimeStamp#
Get the camera specific tick count (camera device specific).
This describes when the image exposure was started. Cameras that do not support this feature return zero. If supported, this can be used to determine which image AOIs were acquired simultaneously.
function GetStride#
Get the stride in bytes.
function GetImageSize#
Get the size of the image in byte.
function GetCameraContext#
Get the context value assigned to the camera object. The context is attached to the result when it is retrieved.
function GetID#
Get the ID of the grabbed image.
Always returns a number larger than 0. The counting starts with 1 and is never reset during the lifetime of the Instant Camera object.
function GetImageNumber#
Get the number of the image. This number is incremented when an image is retrieved using CInstantCamera::RetrieveResult().
Always returns a number larger than 0. The counting starts with 1 and is reset with every call to CInstantCamera::StartGrabbing().
function GetNumberOfSkippedImages#
Get the number of skipped images before this image.
This value can be larger than 0 if EGrabStrategy_LatestImageOnly grab strategy or GrabStrategy_LatestImages grab strategy is used. Always returns a number larger than or equal 0. This number does not include the number of images lost in case of a buffer underrun in the driver.
function IsChunkDataAvailable#
Returns true if chunk data is available.
This is the case if the chunk mode is enabled for the camera device. The parameter CInstantCamera::ChunkNodeMapsEnable of the used Instant Camera object is set to true (default setting). Chunk data node maps are supported by the Transport Layer of the camera device.
function GetChunkDataNodeMap#
Get the reference to the chunk data node map connected to the result.
An empty node map is returned when the device does not support this feature or when chunks are disabled.
function HasCRC#
Checks if buffer has a CRC attached. This needs not be activated for the device. See the PayloadCRC16 chunk.
function CheckCRC#
Checks CRC sum of buffer, returns true if CRC sum is OK.
function GetBufferContext#
Get the context value assigned to the buffer. The context is set when CInstamtCamera is using a custom buffer factory.
function GetDataContainer#
Returns the grab result as a CPylonDataContainer.
function GetDataComponentCount#
Returns the number of components contained in the container.
Return: Returns the number of components contained in the container.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
You can use the return value to iterate over the existing components by calling Pylon::CPylonDataContainer::GetDataComponent().
function GetDataComponent#
Returns a specific component from the container.
Parameters:
- index Index of the component to return. The index must be less than the value returned by
Pylon::CPylonDataContainer::GetComponentCount().
Return: Returns the component specified by the index parameter.
Error Safety:
Throws an exception if the index parameter is out of range. Can throw exceptions in low-memory conditions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
function GetDataComponent#
Returns a list of components of the specified type from the container.
Parameters:
- type Type of the components to return.
Return: A list of components matching the specified type.
Error Safety:
Can throw exceptions in low-memory conditions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
function GetFirstImageDataComponent#
Returns the first found image data component.
Parameters:
- throwIfNotFound If true an exception is thrown if no matching component is found. If false, an empty component is returned in this case.
Return: Returns the component found by GetFirstImageDataComponent(ComponentType_Intensity, 0, false) if a component is found. Falls back to delivering any 2D uncompressed image data component found first in the container otherwise.
Error Safety:
Throws an exception if not matching image is found and throwIfNotFound is true. Can throw exceptions in low-memory conditions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
function GetFirstImageDataComponent#
CPylonDataComponent GetFirstImageDataComponent(
EComponentType type,
uint64_t sourceId =0,
bool throwIfNotFound =true
) const
Returns the first found image data component.
Parameters:
- type The type of the component to find.
- sourceId The source of the component to find.
- throwIfNotFound If true an exception is thrown if no matching component is found. If false, an empty component is returned in this case.
Return: Returns the component specified by the type and sourceId parameters.
Error Safety:
Throws an exception if not matching image is found and throwIfNotFound is true. Can throw exceptions in low-memory conditions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
Friends#
friend CInstantCamera#
Internal use only. The grab result data class should only be created by the instant camera class.