Basler Vision Connector 1.1.0#
Application version: 1.1.0
Specification version: 1.1.0
Compatibility#
- This version of Basler Vision Connector is fully backwards compatible.
- Settings created by this software version can't be loaded with an earlier version.
New Features / Changes#
- [330108] Updated to the latest pylon SDKs. For details about the version numbers, see the ThirdPartyLicenses.txt file.
- Added support for camera emulation via the environment variable PYLON_CAMEMU.
- [299400] Added option to disable MQTT or ZeroMQ Req/Rep control channel.
- [303135] Added success messages to the commands in case of success.
- [303623] Added automatic detection of changes in the JSON settings. Now, changes are applied without restarting the application manually.
- [306260] Now, the maximum possible packet size is detected automatically and adjusted in the camera while the camera is opened.
- [306260] Added MTU optimization settings to improve performance.
- [306266] Added setting of realtime thread priority for the ZeroMQ communication channels.
- [312463] Migrated to the new version of the Vision Connector Interface Specification:
- [299374] SetParameters/GetParameters: Now supports using commands. For example, you can now use TriggerSoftware to trigger image acquisition, if the camera is configured properly.
- [310230] Added more system and camera information to the reply of the GetStatus command.
- [315386] Added GetParameterNames to retrieve a full list of all camera parameters (for all node maps).
- [316444] Added
AliasandRepresentationto the results of the GetParameters command. - [312463] Added MAC address in the device enumeration and for opening devices.
- [310240] Added the optional FrameCount argument to the StartStreaming command. With this argument you can stop streaming after a user-defined number of images.
- [310240] Added a new event to notify the clients about the stop of the streaming of a device.
- Added events to notify the clients about the detection of dropped and corrupt frames.
- Added new topics. The old, deprecated topics are kept for backwards compatibility.
- Separated event notification and logging channels.
- Added a command to retrieve the list of supported commands.
- Closing a camera that's not open or stopping streaming while it's not running isn't considered an error anymore.
- Removed the client ID from the settings.
- Added the ZeroMQ JSON Test File with Image Viewer to the documentation and thus provided the feature to preview images of your camera in the Industrial Edge Flow Creator.
Corrections#
- Fixed typos and wording of log messages.
- Renamed the docker image from "basler/basler-vision-connector" to "basler-vision-connector".
- [299789] Reduced the size of the Basler Vision Connector app by removing unnecessary files.
- [310230] Prevented that an unplugged camera can be reopened before the unplugged instance is closed.