Operator XYZ2LAB

[Warning] Warning

Disclaimer: This module is part of the prototype library. It is absolutely preliminary and subject to extensive changes, even removal. Therefore, this module must not be used for productive designs. It is included for testing purposes only.

The module RGB2XYZ converts the color space from an anticipated CIE XYZ to L*A*B*. The coefficients are parametrizable to allow customized transformations.

I/O Properties

Property Value
Operator Type O
Input Link I, image data input
Output Link O, image data output

Supported Link Format

Link Parameter Input Link I Output Link O
Bit Width {24, 30, 36} as I
Arithmetic signed as I
Parallelism any as I
Kernel Columns 1 as I
Kernel Rows 1 as I
Img Protocol {VALT_IMAGE2D, VALT_LINE1D, VALT_PIXEL0D} as I
Color Format VAF_COLOR as I
Color Flavor FL_XYZ FL_LAB
Max. Img Width any as I
Max. Img Height any as I

Parameters

None