Operator Library: Color
The operator BAYER3x3Linear reconstructs an RGB image from a Bayer input image. Technically, a Bayer raw image is a grayscale image which is composed from alternating red, green and blue pixels. BAYER3x3Linear acquires an RGB image from a Bayer camera through a bilinear reconstruction. The input link must be a 3x3 kernel of a Bayer image.
The operator input is a grayscale image while the output is a color image. Therefore, the output bit width is increased by a factor of three plus 2 precision bits per component. For example, an 8 bit grayscale input image will be reconstructed into a 3 * (8 + 2) bit color image. If the added precision bits are not required they can be discarded using operator RND or ShiftRight.
The Bayer array configuration of the camera must match the operator settings. The operator setting is changed using parameter BayerInit. Four different mappings of the Bayer array on the sensor are possible:
-
GreenFollowedByRed

-
RedFollowedByGreen

-
BlueFollowedByGreen

-
GreenFollowedByBlue

The figures show the top left corner of an image transferred to the frame grabber. In general, this is the top left corner of the camera's sensor but could change if you set a region of interest in the camera. The sensor pixel are overlaid with one of the four different Bayer patterns shown in the figures. Select the Bayer pattern corresponding to the image sensor of your camera.
The underlying algorithm is patent free.
| Property | Value |
|---|---|
| Operator Type | O |
| Input Link | I, image data input |
| Output Link | O, image data input |
| Link Parameter | Input Link I | Output Link O |
|---|---|---|
| Bit Width | [1, 19] | (InputBitWidth + 2) * 3 |
| Arithmetic | unsigned | as I |
| Parallelism | any | as I |
| Kernel Columns | 3 | 1 |
| Kernel Rows | 3 | 1 |
| Img Protocol | {VALT_IMAGE2D, VALT_LINE1D} | as I |
| Color Format | VAF_GRAY | VAF_COLOR |
| Color Flavor | FL_NONE | FL_RGB |
| Max. Img Width | any | as I |
| Max. Img Height | any | as I |
| BayerInit | |
|---|---|
| Type | dynamic/static read/write parameter |
| Default | GreenFollowedByRed |
| Range | {GreenFollowedByRed, GreenFollowedByBlue, RedFollowedByGreen, BlueFollowedByGreen} |
|
The Bayer array configuration of the camera match the operator settings. See descriptions above. |
|
The use of operator BAYER3x3Linear is shown in the following examples:
-
Examples - The example shows the demosaicing of a Bayer RAW pattern using a 3x3 filter.
-
'Bayer 3x3 Demosacing with White Balancing'
Examples - The example shows the demosaicing of a Bayer RAW pattern using a 3x3 filter. Moreover, a white balancing for color correction is added.
-
'Image Received: Event Generation and General Purpose Output (GPO)'
Examples - The example shows the signal and event generation for start and end of an image frame.

Prev

