Table of Contents
- AppletProperties
- BoardStatus
- ActionCommand
- CameraControl
- BaseGrayCamera
- BaseRgbCamera
- MediumGrayCamera
- MediumRgbCamera
- FullGrayCamera
- FullRgbCamera
- CameraGrayArea
- CameraGrayAreaBase
- CameraGrayAreaFull
- CameraGrayAreaMedium
- CameraGrayLine
- CameraGrayLineBase
- CameraGrayLineFull
- CameraGrayLineMedium
- CameraRgbArea
- CameraRgbAreaBase
- CameraRgbAreaMedium
- CameraRgbLine
- CameraRgbLineBase
- CameraRgbLineMedium
- CLHSDualCamera
- CLHSPulseIn
- CLHSPulseOut
- CLHSSingleCamera
- CxpAcquisitionStatus
- CXPDualCamera
- CXPQuadCamera
- CXPSingleCamera
- DigIOPort
- DmaFromPC
- DmaToPC
- GPI
- GPO
- LED
- NativeTrgPortIn
- NativeTrgPortInExt
- NativeTrgPortOut
- RxLink
- TrgPortArea
- TrgPortLine
- TriggerIn
- TriggerOut
- TxLink
- SignalToEvent
The library Hardware Platform contains operators which are only available on certain hardware platform devices.
The following list summarizes all Operators of Library Hardware Platform
Operator Name | Short Description | available since | |
---|---|---|---|
![]() |
AppletProperties |
Controls the applet and the board hardware setup. |
Version 2.1 |
![]() |
BoardStatus |
Provides read-only parameters to monitor the current board status during runtime. |
Version 2.1 |
![]() |
ActionCommand |
Sends an action command trigger signal to the firmware whereupon the firmware sends an action command to the camera. |
Version 3.0.4 |
![]() |
CameraControl |
Provides the interface for the Camera Link CC ports. |
Version 1.3 |
![]() |
BaseGrayCamera |
Supports any BASE GRAY configurations for line scan and area scan cameras. |
Version 2.2 |
![]() |
BaseRgbCamera |
Supports any CL RGB BASE configurations for line scan and area scan cameras. |
Version 2.2 |
![]() |
MediumGrayCamera |
Supports any MEDIUM GRAY configurations for line scan and area scan cameras. |
Version 2.2 |
![]() |
MediumRgbCamera |
Supports any CL RGB MEDIUM configurations for line scan and area scan cameras. |
Version 2.2 |
![]() |
FullGrayCamera |
Supports any FULL GRAY configurations for line scan and area scan cameras. |
Version 2.1 |
![]() |
FullRgbCamera |
Supports any CL RGB FULL configurations for line scan and area scan cameras. |
Version 2.2 |
![]() |
CameraGrayArea |
Camera image input interface for grayscale area scan GigE Vision cameras. |
Version 1.2 SR5 |
![]() |
CameraGrayAreaBase |
Camera image input interface for grayscale area scan cameras in Camera Link base configuration mode. |
Version 1.2 |
![]() |
CameraGrayAreaFull |
Camera image input interface for grayscale area scan cameras in Camera Link full configuration mode. |
Version 1.2 |
![]() |
CameraGrayAreaMedium |
Camera image input interface for grayscale area scan cameras in Camera Link medium configuration mode. |
Version 1.2 |
![]() |
CameraGrayLine |
Camera image input interface for grayscale line scan GigE Vision cameras. |
Version 1.2 SR5 |
![]() |
CameraGrayLineBase |
Camera image input interface for grayscale line scan cameras in Camera Link base configuration mode. |
Version 1.2 |
![]() |
CameraGrayLineFull |
Camera image input interface for grayscale line scan cameras in Camera Link full configuration mode. |
Version 1.2 |
![]() |
CameraGrayLineMedium |
Camera image input interface for grayscale line scan cameras in Camera Link medium configuration mode. |
Version 1.2 |
![]() |
CameraRgbArea |
Camera image input interface for RGB area scan GigE Vision cameras. |
Version 1.2 SR5 |
![]() |
CameraRgbAreaBase |
Camera image input interface for RGB area scan cameras in Camera Link base configuration mode. |
Version 1.2 |
![]() |
CameraRgbAreaMedium |
Camera image input interface for RGB area scan cameras in Camera Link medium configuration mode. |
Version 1.2 |
![]() |
CameraRgbLine |
Camera image input interface for RGB line scan GigE Vision cameras. |
Version 1.2 SR5 |
![]() |
CameraRgbLineBase |
Camera image input interface for RGB line scan cameras in Camera Link base configuration mode. |
Version 1.2 |
![]() |
CameraRgbLineMedium |
Camera image input interface for RGB line scan cameras in Camera Link medium configuration mode. |
Version 1.2 |
![]() |
CLHSDualCamera |
Image data interface between CLHS camera and VisualApplets. |
Version 3.0.3 |
![]() |
CLHSPulseIn |
The operator manages the sending of pulse messages. |
Version 3.0.3 |
![]() |
CLHSPulseOut |
The operator manages the receiving of pulse messages. |
Version 3.0.3 |
![]() |
CLHSSingleCamera |
Image data interface between CLHS camera and VisualApplets. |
Version 3.0.3 |
![]() |
CxpAcquisitionStatus |
Provides a signal that indicates whether an acquisition for a selected CXP camera port is started by the runtime environment. |
Version 3.3 |
![]() |
CXPDualCamera |
Image data interface between CXP dual channel camera and VisualApplets. |
Version 2.1 |
![]() |
CXPQuadCamera |
Image data interface between CXP camera(s) and VisualApplets. |
Version 2.1 |
![]() |
CXPSingleCamera |
Image data interface between CXP camera(s) and VisualApplets. |
Version 2.1 |
![]() |
DigIOPort |
Shows and sets the status of the TriggerIOs using parameters. |
Version 1.2 |
![]() |
DmaFromPC |
Image data input interface for transfer from host PC. |
Version 1.2 |
![]() |
DmaToPC |
Image data output interface for transfer to host PC. |
Version 1.2 |
![]() |
GPI |
Provides an interface to the digital inputs of microEnable or LightBridge. |
Version 1.3 |
![]() |
GPO |
Provides an interface to the digital outputs of microEnable or LightBridge. |
Version 1.3 |
![]() |
LED |
Provides interface for accessing the 4 board LEDs via applet |
Version 2.1 |
![]() |
NativeTrgPortIn |
Provides an interface to the microEnable's digital inputs. |
Version 1.2 |
![]() |
NativeTrgPortInExt |
Provides an interface to the microEnable's digital inputs. |
Version 1.2 |
![]() |
NativeTrgPortOut |
Provides an interface to the microEnable's digital outputs and CC outputs. |
Version 1.2 |
![]() |
RxLink |
Provides a data link interface between a pixelPlant and frame grabber board. |
Version 1.3 |
![]() |
TrgPortArea |
Generates the trigger (Exsync) for the Camera. |
Version 1.2 |
![]() |
TrgPortLine |
Generates the trigger (Exsync) for the Camera and is also responsible to assemble the acquired lines to images. |
Version 1.2 |
![]() |
TriggerIn |
Provides an interface to the microEnable's digital inputs. |
Version 1.3 |
![]() |
TriggerOut |
Provides an interface to the microEnable's digital outputs. |
Version 1.3 |
![]() |
TxLink |
Provides a data link interface between a pixelPlant and frame grabber board. |
Version 1.3 |
![]() |
SignalToEvent |
Generates software events for its input links. |
Version 1.2 |
Table 43. Operators of Library Hardware Platform