Skip to content
STAGING SERVER
DEVELOPMENT SERVER

a2A2048-114g5mBAS#

The a2A2048-114g5mBAS Basler ace 2 5GigE camera is equipped with a Sony IMX900 sensor.

This near-infrared (NIR)-enhanced camera can capture images in both the visible and the invisible light spectrum with wavelengths from 0.4–1.1 µm.

Basler ace 2 5GigE Camera

Specifications#

General Specifications#

a2A2048-114g5mBAS
Resolution (H x V Pixels) 2064 x 1552
Resolution 3.2 MP
Sensor Type Sony IMX900-AMR-C
Progressive scan CMOS
Global shutter
Sensor Format 1/3.1"
Effective Sensor Diagonal 5.81 mm
Pixel Size (H x V) 2.25 x 2.25 µm
Spectrum Visible + NIR
Frame Rate (at Default Settings) 94.6 fps
115 fps (with sensor bit depth set to 8 bit)
See also the Basler Frame Rate Calculator (baslerweb.com).
Product Family ace 2 R
Mono / Color Mono
Image Data Interface Fast Ethernet (100 Mbit/s)
Gigabit Ethernet (1000 Mbit/s)
2.5 Gigabit Ethernet (2500 Mbit/s)
5 Gigabit Ethernet (5000 Mbit/s)
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
Camera Power Requirements ≈4.9 W (typical) @ 12–24 VDC (supplied only via I/O connector)
I/O Lines 1 opto-coupled input line
2 general purpose I/O (GPIO) lines
Lens Mount C-mount
Size (L x W x H) 48.9 x 29 x 29 mm (without lens mount or connectors)
62.2 x 29 x 29 mm (with lens mount and connectors)
Weight <105 g
Conformity CE (includes RoHS), EAC, UKCA, UL Listed, FCC, KC (in preparation), GenICam, GigE Vision, NBASE-T, IP30
Certificates for your camera model
For more information, see the Compliance section of the Basler website.
Software Basler pylon Software Suite (version 7.1 or higher)
Available for Windows, Linux x86, and Linux ARM
Accessories Accessories for your camera model
Availability and Pricing See the product page on the Basler website.

Spectral Response#

Sony IMX900-AMR-C Relative Spectral Response

The spectral response curve excludes lens characteristics.

Mechanical Specifications#

Camera Dimensions and Mounting Points#

Mechanical Dimensions (in mm) for Cameras with C-mount Lens Mount

→ Download the CAD/technical drawing for your Basler camera.

Info

This camera is equipped with Front II.

Maximum Allowed Lens Intrusion#

→ See Maximum Allowed Lens Intrusion.

Mounting Instructions#

→ See Mounting Instructions.

Stress Test Results#

→ See Stress Test Results.

Requirements#

Environmental Requirements#

Temperature and Humidity#

Housing temperature during operation -10–50 °C (14–122 °F)
Humidity during operation 20–80 %, relative, non-condensing
Storage temperature -30–80 °C (-22–176 °F)
Storage humidity 20–80 %, relative, non-condensing
Housing temperature according to UL 62368-1 max. 70 °C (158 °F)
Ambient temperature according to UL 62368-1 max. 30 °C (86 °F)

Heat Dissipation#

→ See Providing Heat Dissipation.

Electrical Requirements#

WARNING – Electric Shock and Fire Hazard / Risque de choc électrique et d'incendie

Unapproved power supplies may cause electric shock or fire or both. Serious injury or death may occur.

  • You must use power supplies that meet the Safety Extra Low Voltage (SELV) and Limited Power Source (LPS) or the Electrical Source 1 (ES1) and Power Source 2 (PS2) requirements.
  • If you use a powered hub or powered switch, they must meet the above requirements.

Les blocs d'alimentation non approuvés peuvent causer des décharges électriques ou des départs de feu, ou les deux. Celles-ci représentent un risque de mort ou de blessure grave.

  • Vous devez utiliser un bloc d'alimentation conforme aux exigences Safety Extra Low Voltage (SELV) et Limited Power Source (LPS) ou Electrical Source 1 (ES1) et Power Source 2 (PS2).
  • Si vous utilisez un hub alimenté ou un switch alimenté, ils doivent être conformes aux exigences ci-dessus.
NOTICE – Incorrect voltage can damage the camera.

You must supply I/O power within the safe operating voltage ranges specified below.

Do not use negative voltage for an I/O line.

Camera Power#

Power supply via I/O connector: The operating voltage is 12–24 VDC. As a minimum, 10.8 VDC must be supplied. To avoid damaging the camera, a maximum of 30 VDC must not be exceeded.

Power over Ethernet (PoE) is not supported.

Opto-Coupled I/O Input Line#

Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty.
0–24 VDC Safe operating range.
0–1.0 VDC Indicates a logical 0 (with inverter disabled).
>1.0–2.2 VDC Region where the logic level transition occurs; the logical state is not defined in this region.
>2.2 VDC Indicates a logical 1 (with inverter disabled).
  • Input current (high-level): <15 mA internally limited
  • Input current (high-level): >5 mA required to drive the opto-coupler

General Purpose I/O Lines#

NOTICE: Applying incorrect electrical signals to the camera's GPIO line can severely damage the camera.

Before you connect any external circuitry to the GPIO line, use the Line Mode feature to configure the line for input or output.

Make sure to apply appropriate input or output signal voltages as specified below.

Operation as Input#
Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty.
0–24 VDC Safe operating range. The minimum external pull-up voltage is 3.3 VDC.
0–0.8 VDC Indicates a logical 0 (with inverter disabled).
>0.8–2.0 VDC Region where the logic level transition occurs; the logical state is not defined in this region.
>2.0 VDC Indicates a logical 1 (with inverter disabled).
  • Input current (high-level): <100 μA
  • Input current (low-level): <5 mA sink current from the GPIO input line without exceeding 0.8 VDC.
Operation as Output#
Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty.
3.3–24 VDC Safe operating range.
<3.3 VDC Unreliable GPIO output.
  • Internal pull-up resistor: ≈650 Ω, with open collector. Many applications will have to provide an additional pull-up resistor.
  • Residual voltage ("on" state): ≈0.4 V at 50 mA and 25 °C (77 °F) housing temperature. Actual residual voltage depends on operating temperature, load current, and production spread of electronic components.
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
  • Use a high-quality Ethernet cable. Use of shielded Cat 6 or better cables with S/STP shielding is recommended. For applications with long distance cabling Cat 6a cables are recommended.
  • Use either a straight-through (patch) or a cross-over Ethernet cable.
  • Proximity to strong magnetic fields should be avoided.
  • Basler recommends using Ethernet cables from the Basler cable portfolio.

I/O Cable#

  • The I/O cable must be shielded.
  • The I/O cable must have a cross-section of at least 0.25 mm² (close to AWG24).
  • Maximum recommended cable length: 10 m
  • Camera-side connector: M8 6-pin male, coding A-standard, according to IEC 61076-2-104
  • Close proximity to strong magnetic fields should be avoided.
  • Basler recommends using I/O cables from the Basler cable portfolio:

Physical Interface#

Camera Connectors#

Camera Connectors

Ethernet Connector#

  • 100/1000/2500/5000 Mbit/s Ethernet connection to the camera
  • 8-pin RJ45 jack
  • Recommended mating connector: 8-pin RJ45 plug (snap-in or with locking screws)
  • When using locking screws, note the horizontal orientation of the screws.

I/O Connector#

  • Power supply
  • M8 6-pin female connector
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
Solid green Powered, network connection established
Flashing green (3x short – 3x long – 3x short) repeatedly until error is corrected System error (e.g., internal error)
Flashing green (3x long) repeatedly until error is corrected User error (e.g., temperature error)
Alternating: Bright green / off Link down (powered, but no GigE connection)
Alternating: Bright green / dark green Allocating IP address
Solid green with a periodical, short dark phase Network conflict