a2A2448-210cm#

Specifications#
General Specifications#
| a2A2448-210cm | |
|---|---|
| Resolution (H x V Pixels) | 2464 x 2064 (full resolution) 2448 x 2048 (default resolution) |
| Resolution | 5 MP |
| Sensor Type | Sony IMX537-AAMJ-C Progressive scan CMOS Global shutter |
| Sensor Format | 1/1.8" |
| Effective Sensor Diagonal | 8.8 mm |
| Pixel Size (H x V) | 2.74 x 2.74 µm |
| Spectrum | Visible |
| Frame Rate (at Default Settings) | 190.0 fps 212.2 fps (with lower exposure time) See also the Basler Frame Rate Calculator (baslerweb.com). |
| Frame Rate @ CoaXPress Speeds | 212.2 fps @ CXP-12 169.4 fps @ CXP-10 105.5 fps @ CXP-6 84.2 fps @ CXP-5 52.2 fps @ CXP-3 41.5 fps @ CXP-2 Conditions: default resolution, default sensor bit depth, default pixel format |
| Product Family | ace 2 V |
| Mono / Color | Mono |
| Image Data Interface | CoaXPress (2.5–12.5 Gbps) |
| Pixel Formats | See Pixel Format. |
| Synchronization | Via hardware trigger Via software trigger Via free run |
| Exposure Time Control | Via hardware trigger Programmable via the camera API |
| Camera Power Requirements | Power over CoaXPress (PoCXP): 24 VDC supplied via the camera's Micro-BNC (HD‑BNC) connector ≈4.6 W (typical) @ 24 VDC |
| I/O Lines | 1 opto-coupled input line 2 general purpose I/O (GPIO) lines |
| Lens Mount | C-mount |
| Size (L x W x H) | 36.3 x 29 x 29 mm (without lens mount or connectors) 50.2 x 29 x 29 mm (with lens mount and connectors) |
| Weight | <85 g |
| Conformity | CE (includes RoHS), EAC, UKCA, FCC, KC, UL Listed, GenICam, CoaXPress 2.0, IP30 Certificates for your camera model For more information, see the Compliance section of the Basler website. |
| Software | Basler pylon Windows (version 6.3 or higher) Basler pylon Linux x86 (64 bit) (version 6.3 or higher) |
| Accessories | Accessories for your camera model |
| Availability and Pricing | See the product page on the Basler website. |
Spectral Response#
The spectral response curve excludes lens characteristics.
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
| Housing temperature during operation | -10–50 °C (14–122 °F) |
| Humidity during operation | 20–80 %, relative, non-condensing |
| Storage temperature | -30–80 °C (-22–176 °F) |
| Storage humidity | 20–80 %, relative, non-condensing |
| Housing temperature according to UL 62368-1 | max. 70 °C (158 °F) |
| Ambient temperature according to UL 62368-1 | max. 30 °C (86 °F) |
Heat Dissipation#
→ See Providing Heat Dissipation.
Electrical Requirements#
WARNING – Electric Shock and Fire Hazard / Risque de choc électrique et d'incendie
Unapproved power supplies may cause electric shock or fire or both. Serious injury or death may occur.
- You must use power supplies that meet the Safety Extra Low Voltage (SELV) and Limited Power Source (LPS) or the Electrical Source 1 (ES1) and Power Source 2 (PS2) requirements.
- If you use a powered hub or powered switch, they must meet the above requirements.
Les blocs d'alimentation non approuvés peuvent causer des décharges électriques ou des départs de feu, ou les deux. Celles-ci représentent un risque de mort ou de blessure grave.
- Vous devez utiliser un bloc d'alimentation conforme aux exigences Safety Extra Low Voltage (SELV) et Limited Power Source (LPS) ou Electrical Source 1 (ES1) et Power Source 2 (PS2).
- Si vous utilisez un hub alimenté ou un switch alimenté, ils doivent être conformes aux exigences ci-dessus.
NOTICE – Incorrect voltage can damage the camera.
You must supply camera power within the safe operating voltage ranges specified below.
Do not use negative voltage for an I/O line.
Camera Power#
You must supply camera power via Power over CoaXPress (PoCXP) according to the CoaXPress Standard version 2.0.
The power supply via PoCXP is 24 VDC.
Opto-Coupled I/O Input Line#
| Voltage | Description |
|---|---|
| 30 VDC | Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty. |
| 0–24 VDC | Safe operating range. |
| 0–1.0 VDC | Indicates a logical 0 (with inverter disabled). |
| >1.0–2.2 VDC | Region where the logic level transition occurs; the logical state is not defined in this region. |
| >2.2 VDC | Indicates a logical 1 (with inverter disabled). |
- Input current (high-level): <15 mA internally limited
- Input current (high-level): >5 mA required to drive the opto-coupler
General Purpose I/O Lines#
NOTICE: Applying incorrect electrical signals to the camera's GPIO line can severely damage the camera.
Before you connect any external circuitry to the GPIO line, use the Line Mode feature to configure the line for input or output.
Make sure to apply appropriate input or output signal voltages as specified below.
Operation as Input#
| Voltage | Description |
|---|---|
| 30 VDC | Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty. |
| 0–24 VDC | Safe operating range. The minimum external pull-up voltage is 3.3 VDC. |
| 0–0.8 VDC | Indicates a logical 0 (with inverter disabled). |
| >0.8–2.0 VDC | Region where the logic level transition occurs; the logical state is not defined in this region. |
| >2.0 VDC | Indicates a logical 1 (with inverter disabled). |
- Input current (high-level): <100 μA
- Input current (low-level): <5 mA sink current from the GPIO input line without exceeding 0.8 VDC.
Operation as Output#
| Voltage | Description |
|---|---|
| 30 VDC | Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty. |
| 3.3–24 VDC | Safe operating range. |
| <3.3 VDC | Unreliable GPIO output. |
- Internal pull-up resistor: ≈650 Ω, with open collector. Many applications will have to provide an additional pull-up resistor.
- Residual voltage ("on" state): ≈0.4 VDC at 50 mA and 25 °C (77 °F) housing temperature. Actual residual voltage depends on operating temperature, load current, and production spread of electronic components.
- Leakage current: <60 µA. Actual leakage depends on operating temperature and production spread of electronic components.
- Maximum load current: 50 mA
- Minimum load current: Not specified. Consider the following:
- Leakage current will have a stronger effect when load currents are low.
- Propagation delay of the output increases as load currents decrease.
- Higher-impedance circuits tend to be more susceptible to EMI.
- Higher currents cause higher voltage drops in long cables.
For more information about the I/O lines, see the I/O Control section.
Circuit Diagrams#
→ See Circuit Diagrams.
Cable Requirements#
CoaXPress Data Cable#
Use a high-quality CoaXPress data cable with a Micro-BNC (HD-BNC) plug at both the camera and the host side.
The data cable must comply with the CoaXPress Standard version 2.0. The following table shows CoaXPress data cable specifications.
| CoaXPress Data Cable Specifications | |
|---|---|
| Impedance | 75 Ω ± 4 Ω |
| Maximum Return Loss | -15 dB |
| Maximum Attenuation | -17.9 dB |
| Frequency Range | 1–6.25 GHz |
| Connector | Micro-BNC (HD-BNC), 75 Ω type |
| Total DC Roundtrip Resistance | <4.98 Ω |
| Cable Current Capacity | 1 A (normal operation) |
- A maximum cable length of 30 m must not be exceeded.
- If you want to use cables by other manufacturers, make sure to use CoaXPress-certified cables. These are always marked with the maximum speed they support.
- Basler recommends using CoaXPress data cables from the Basler cable portfolio. There are CoaXPress data cables of various lengths available.
I/O Cable#
- The I/O cable must be shielded.
- The I/O cable must have a cross-section of at least 0.14 mm² (close to AWG26).
- Use twisted pair wire cables.
- Maximum recommended cable length: 10 m
- Camera-side connector: M8 6-pin male, coding A-standard, according to IEC 61076-2-104
- Proximity to strong magnetic fields should be avoided.
- Basler recommends using I/O cables from the Basler cable portfolio.
Physical Interface#
Camera Connectors and Status LED#
I/O Connector#
- M8 6-pin female connector, coding A-standard, according to IEC 61076-2-104
- Recommended mating connector: M8 6-pin male, coding A-standard, according to IEC 61076-2-104
Micro-BNC (HD-BNC) Connector#
Micro-BNC (HD-BNC) connector according to the CoaXPress Standard version 2.0
Status LED#
Indicates camera connection states according to the CoaXPress Standard version 2.0
LED States#
| LED State | Meaning |
|---|---|
| Off | No power |
| Solid orange | System booting |
| Red flashing at a frequency of 12.5 Hz | System error (e.g., internal error) |
| Red flashing at a frequency of 1 Hz | Powered, but no CXP cable connected |
| Alternating green/orange flashing at a frequency of 0.5 Hz | Connection test packets being sent |
| Solid green | Device/Host connected, but no data being transferred |
| Green flashing at a frequency of 12.5 Hz | Device/Host connected, data being transferred |
| Alternating green/orange flashing at a frequency of 12.5 Hz (shown for a minimum of 1 s even if the connection detection is faster) | Connection detection in progress, PoCXP active |
| Orange flashing at a frequency of 12.5 Hz (shown for a minimum of 1 s even if the connection detection is faster) | Connection detection in progress, PoCXP not in use |
Connector Pinout#
| Pin | Line | Function |
|---|---|---|
| 1 | - | Reserved, do not connect |
| 2 | Line 1 | Opto-coupled I/O input line |
| 3 | - | Ground for opto-coupled I/O lines |
| 4 | Line 2 | General purpose I/O (GPIO) line |
| 5 | Line 3 | General purpose I/O (GPIO) line |
| 6 | - | Ground for General Purpose I/O (GPIO) lines |
Precautions#
→ See Safety Instructions (ace, ace 2, racer 2 S).
Installation#
→ See Camera Installation.
Features#
→ See Features.