Skip to content
STAGING SERVER
DEVELOPMENT SERVER

a2A3536-9gmBAS#

The a2A3536-9gmBAS Basler ace 2 R camera is equipped with a Sony IMX676 sensor.

This near-infrared (NIR)-enhanced camera can capture images in both the visible and the invisible light spectrum with wavelengths from 0.4–1.1 µm.

Basler ace 2 R Camera

Specifications#

General Specifications#

a2A3536-9gmBAS
Resolution (H x V Pixels) 3536 x 3552 (full resolution)
3536 x 3536 (default resolution)
Resolution 12.5 MP
Sensor Type Sony IMX676-AAMR1-C
Progressive scan CMOS
Rolling shutter
Sensor Format 1/1.6"
Effective Sensor Diagonal 10.02 mm
Pixel Size (H x V) 2.0 x 2.0 µm
Spectrum Visible + NIR
Frame Rate (at Default Settings) 9.3 fps
9.5 fps (with Bandwidth Reserve mode set to Performance)
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
Exposure Time Control Programmable via the camera API
Camera Power Requirements ≈3.4 W (typical) when using Power over Ethernet
≈2.6 W (typical) @ 12–24 VDC when supplied via I/O connector
I/O Lines 1 opto-coupled input line
2 general purpose I/O (GPIO) lines
Lens Mount C-mount
Size (L x W x H) 48.9 x 29 x 29 mm (without lens mount or connectors)
62.2 x 29 x 29 mm (with lens mount and connectors)
Weight <100 g
Conformity CE (includes RoHS), EAC, UKCA, UL Listed, FCC, KC, GenICam, GigE Vision, IP30, IEEE 802.3af (PoE)
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
Sony IMX676 Relative Spectral Response

The spectral response curve excludes lens characteristics.

Mechanical Specifications#

Camera Dimensions and Mounting Points#

Mechanical Dimensions (in mm) for Cameras with C-mount Lens Mount

→ Download the CAD/technical drawing for your Basler camera.

Info

This camera is equipped with Front II.

Maximum Allowed Lens Intrusion#

→ See Maximum Allowed Lens Intrusion.

Mounting Instructions#

→ See Mounting Instructions.

Stress Test Results#

→ See Stress Test Results.

Requirements#

Environmental Requirements#

Temperature and Humidity#

Housing temperature during operation -10–60 °C (14–140 °F)
Humidity during operation 20–80 %, relative, non-condensing
Storage temperature -30–80 °C (-22–176 °F)
Storage humidity 20–80 %, relative, non-condensing
Housing temperature according to UL 62368-1 max. 70 °C (158 °F)
Ambient temperature according to UL 62368-1 max. 30 °C (86 °F)

Heat Dissipation#

→ See Providing Heat Dissipation.

Electrical Requirements#

WARNING – Electric Shock and Fire Hazard / Risque de choc électrique et d'incendie

Unapproved power supplies may cause electric shock or fire or both. Serious injury or death may occur.

  • You must use power supplies that meet the Safety Extra Low Voltage (SELV) and Limited Power Source (LPS) or the Electrical Source 1 (ES1) and Power Source 2 (PS2) requirements.
  • If you use a powered hub or powered switch, they must meet the above requirements.

Les blocs d'alimentation non approuvés peuvent causer des décharges électriques ou des départs de feu, ou les deux. Celles-ci représentent un risque de mort ou de blessure grave.

  • Vous devez utiliser un bloc d'alimentation conforme aux exigences Safety Extra Low Voltage (SELV) et Limited Power Source (LPS) ou Electrical Source 1 (ES1) et Power Source 2 (PS2).
  • Si vous utilisez un hub alimenté ou un switch alimenté, ils doivent être conformes aux exigences ci-dessus.
NOTICE – Incorrect voltage can damage the camera.

You must supply camera and I/O power within the safe operating voltage ranges specified below.

Do not use negative voltage for an I/O line.

Camera Power#

You can supply camera power via Power over Ethernet (PoE) or via the camera's I/O connector using an external power supply (AUX power). If you supply power via both the Ethernet connector and the I/O connector, power supply via the Ethernet connector takes precedence.

Info

If the power supply via the PoE connector is interrupted, power is provided via AUX power (I/O connector). Once PoE is restored, power is provided again via the Ethernet connector. This switchover can take some time. The time depends on the respective transition (PoE to AUX power or AUX power to PoE) and on the external AUX power supply.
Be aware that the camera's internal power supply is interrupted during the switchover which may cause the camera to restart.

  • Power supply via Power over Ethernet (PoE): Power must comply with the IEEE 802.3af specification.
  • Power supply via I/O connector: The operating voltage is 12–24 VDC. As a minimum, 10.8 VDC must be supplied. To avoid damaging the camera, a maximum of 30 VDC must not be exceeded.

Opto-Coupled I/O Input Line#

Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty.
0–24 VDC Safe operating range.
0–1.0 VDC Indicates a logical 0 (with inverter disabled).
>1.0–2.2 VDC Region where the logic level transition occurs; the logical state is not defined in this region.
>2.2 VDC Indicates a logical 1 (with inverter disabled).
  • Input current (high-level): <15 mA internally limited
  • Input current (high-level): >5 mA required to drive the opto-coupler

General Purpose I/O Lines#

NOTICE: Applying incorrect electrical signals to the camera's GPIO line can severely damage the camera.

Before you connect any external circuitry to the GPIO line, use the Line Mode feature to configure the line for input or output.

Make sure to apply appropriate input or output signal voltages as specified below.

Operation as Input#
Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty.
0–24 VDC Safe operating range. The minimum external pull-up voltage is 3.3 VDC.
0–0.8 VDC Indicates a logical 0 (with inverter disabled).
>0.8–2.0 VDC Region where the logic level transition occurs; the logical state is not defined in this region.
>2.0 VDC Indicates a logical 1 (with inverter disabled).
  • Input current (high-level): <100 μA
  • Input current (low-level): <5 mA sink current from the GPIO input line without exceeding 0.8 VDC.
Operation as Output#
Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty.
3.3–24 VDC Safe operating range.
<3.3 VDC Unreliable GPIO output.
  • Internal pull-up resistor: ≈650 Ω, with open collector. Many applications will have to provide an additional pull-up resistor.
  • Residual voltage ("on" state): ≈0.4 VDC at 50 mA and 25 °C (77 °F) housing temperature. Actual residual voltage depends on operating temperature, load current, and production spread of electronic components.
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
  • Use a high-quality Ethernet cable. Use of shielded Cat 5e or better cables with S/STP shielding is recommended.
  • Use either a straight-through (patch) or a cross-over Ethernet cable.
  • Proximity to strong magnetic fields should be avoided.
  • Basler recommends using Ethernet cables from the Basler cable portfolio.

I/O Cable#

  • The I/O cable must be shielded.
  • The I/O cable must have a cross-section of at least 0.25 mm² (close to AWG24).
  • Maximum recommended cable length: 10 m
  • Camera-side connector: M8 6-pin male, coding A-standard, according to IEC 61076-2-104
  • Close proximity to strong magnetic fields should be avoided.
  • If you are supplying power to the camera via Power over Ethernet, the I/O cable will not be used to supply power. However, you can still use the cable to connect to the I/O lines.
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
  • M8 6-pin female connector
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
Solid green Powered, network connection established
Flashing green (3x short – 3x long – 3x short) repeatedly until error is corrected System error (e.g., internal error)
Flashing green (3x long) repeatedly until error is corrected User error (e.g., temperature error)
Alternating: Bright green / off Link down (powered, but no GigE connection)
Alternating: Bright green / dark green Allocating IP address
Solid green with a periodical, short dark phase Network conflict