Skip to content
STAGING SERVER
DEVELOPMENT SERVER

acA1280-60gc#

The acA1280-60gc Basler ace GigE camera is equipped with an e2v EV76C560 sensor.

Basler ace GigE Cameras

Specifications#

General Specifications#

acA1280-60gc
Resolution (H x V Pixels) 1280 x 1024
Resolution 1.3 MP
Sensor Type e2v EV76C560 ACT
Progressive scan CMOS
Rolling shutter
Sensor Format 1/1.8"
Effective Sensor Diagonal 8.7 mm
Pixel Size (H x V) 5.3 x 5.3 μm
Spectrum Visible
Frame Rate (at Default Settings) 60 fps
See also the Basler Frame Rate Calculator (baslerweb.com).
Product Family ace Classic
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
Camera Power Requirements ≈2.6 W (typical) when using Power over Ethernet
≈2.0 W (typical) @ 12–24 VDC when supplied via I/O connector
I/O Lines 1 opto-coupled input line
1 opto-coupled output line
Lens Mount C-mount
Size (L x W x H) 42.0 x 29 x 29 mm (without lens mount or connectors)
60.3 x 29 x 29 mm (with lens mount and connectors)
Weight <90 g
Conformity CE (includes RoHS), EAC, UKCA, UL Listed, FCC, GenICam, GigE Vision, IP30, IEEE 802.3af (PoE), REACH, KC
Certificates for your camera model
For more information, see the Compliance section of the Basler website.
Software Basler pylon Software Suite (version 4.0 or higher)
Available for Windows, Linux x86, Linux ARM, macOS, and Android
Accessories Accessories for your camera model
Availability and Pricing See the product page on the Basler website.

Spectral Response#

e2V EV76C560 ACT Spectral Response

The spectral response curve excludes lens characteristics, light source characteristics, and IR cut filter characteristics.

IR Cut Filter#

Color cameras are equipped with an IR cut filter. The filter is mounted in a filter holder inside the lens mount.

The IR cut filter has the following spectral characteristics:

Wavelength [nm] Transmittance
450–610 Tmin > 90 %
450–620 Tavg > 93 %
645 ± 10 T = 50 %
700–1070 Tmax < 4 %
690–1070 Tavg < 1 %

The filter holder can be removed. For more information, see the ace IR Cut Filter Holder Removal Procedure application note.

Info

Removing the IR cut filter results in the image sensor capturing infrared radiation in addition to visible light. This can cause significant color distortions and may affect white balance performance.
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
Housing temperature during operation 0–50 °C (32–122 °F)
Humidity during operation 20–80 %, relative, non-condensing
Storage temperature -20–80 °C (-4–176 °F)
Storage humidity 20–80 %, relative, non-condensing
Housing temperature according to UL 60950-1 max. 70 °C (158 °F)
Ambient temperature according to UL 60950-1 max. 30 °C (86 °F)

Heat Dissipation#

→ See Providing Heat Dissipation.

Electrical Requirements#

WARNING – Electric Shock Hazard

Unapproved power supplies may cause electric shock. Serious injury or death may occur.

  • You must use power supplies that meet the Safety Extra Low Voltage (SELV) and Limited Power Source (LPS) requirements.
  • If you use a powered hub or powered switch, they must meet the SELV and LPS requirements.
WARNING – Fire Hazard

Unapproved power supplies may cause fire and burns.

  • You must use power supplies that meet the Limited Power Source (LPS) requirements.
  • If you use a powered hub or powered switch, they must meet the LPS requirements.
NOTICE – Incorrect voltage can damage the camera.

You must supply camera and I/O power within the safe operating voltage ranges specified below.

Do not use negative voltage for an I/O line.

Camera Power#

You can supply camera power via Power over Ethernet (PoE) or via the camera's I/O connector using an external power supply (AUX power). If you supply power via both the Ethernet connector and the I/O connector, power supply via the Ethernet connector takes precedence.

Info

If the power supply via the PoE connector is interrupted, power is provided via AUX power (I/O connector). Once PoE is restored, power is provided again via the Ethernet connector. This switchover can take some time. The time depends on the respective transition (PoE to AUX power or AUX power to PoE) and on the external AUX power supply.
Be aware that the camera's internal power supply is interrupted during the switchover which may cause the camera to restart.

  • Power supply via Power over Ethernet (PoE): Power must comply with the IEEE 802.3af specification.
  • Power supply via I/O connector: The operating voltage is 12–24 VDC. As a minium, 10.8 VDC must be supplied. To avoid damage to the cameras, a maximum of 30 VDC must not be exceeded.
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
  • Minimum current: 5 mA
  • Current draw: 5–15 mA
  • If the camera is connected to a PLC device, Basler recommends using a cable that adjusts the voltage level of the PLC to that of the camera.

Opto-Coupled I/O Output Line#

Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty.
3.3–24 VDC Safe operating range.
<3.3 VDC Unreliable I/O output.
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
  • Use a high-quality Ethernet cable. Use of shielded Cat 5e or better cables with S/STP shielding is recommended.
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
  • Use a twisted pair wire cable.
  • Maximum recommended cable length: 10 m
  • Camera-side connector: Hirose micro plug (part number HR10A-7P-6S) or equivalent
  • Proximity to strong magnetic fields should be avoided.
  • If you are supplying power to the camera via Power over Ethernet, the I/O cable will not be used to supply power. However, you can still use the cable to connect to the I/O lines.
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
  • Hirose micro receptacle (part number HR10A-7R-6PB)
  • Recommended mating connector: Hirose micro plug (part number HR10A-7P-6S)

Connector Pinout#

Pin Numbering for the I/O Connector

Pin Line Function
1 - 12 VDC camera power
2 Line 1 Opto-coupled I/O input line
3 - Not connected
4 Out 1 Opto-coupled I/O output line
5 - Ground for opto-coupled I/O lines
6 - Ground for camera power

Precautions#

→ See Safety Instructions (ace, ace 2, racer 2 S).

Installation#

→ See Camera Installation.

Features#

→ See Features.)