Skip to content
STAGING SERVER
DEVELOPMENT SERVER

acA640-300gm#

The acA640-300gm Basler ace GigE camera is equipped with an onsemi PYTHON 300 sensor.

Basler ace GigE Cameras

Specifications#

General Specifications#

acA640-300gm
Resolution (H x V Pixels) 672 x 512 (full resolution)
640 x 480 (default resolution)
You can change the resolution by changing the image ROI.
Resolution VGA
Sensor Type onsemi
PYTHON NOIP1SN0300A
Progressive scan CMOS
Global shutter
Sensor Format 1/4"
Effective Sensor Diagonal 3.9 mm
Pixel Size (H x V) 4.8 x 4.8 μm
Spectrum Visible
Frame Rate 376 fps (at fast sensor readout mode and default
resolution)
282 fps (at normal sensor readout mode and
default resolution)
See also the Basler Frame Rate Calculator (baslerweb.com).
Product Family ace U
Mono / Color Mono
Image Data Interface Fast Ethernet (100 Mbit/s)
Gigabit Ethernet (1000 Mbit/s)
Image Data Stream Protocol GVSP
Pixel Formats See Pixel Format.
Synchronization Via hardware trigger
Via software trigger
Via free run
Exposure Time Control Via hardware trigger
Programmable via the camera API
Camera Power Requirements ≈3.1 W (typical), ≈3.3 W (max.) when using Power
over Ethernet
≈2.7 W (typical), ≈2.9 W (max.) @ 12–24 VDC when
supplied via I/O connector
I/O Lines 1 opto-coupled input line
1 opto-coupled output line
1 general purpose I/O (GPIO) line
Lens Mount C-mount
Size (L x W x H) 42.0 x 29 x 29 mm (without lens mount or connectors)
60.3 x 29 x 29 mm (with lens mount and connectors)
Weight <90 g
Conformity CE (includes RoHS), EAC, UKCA, UL Listed, FCC, GenICam, GigE Vision, IP30, IEEE 802.3af (PoE), REACH, KC
Certificates for your camera model
For more information, see the Compliance section of the Basler website.
Software Basler pylon Software Suite (version 4.0 or higher)
Available for Windows, Linux x86, Linux ARM, macOS, and Android
Accessories Accessories for your camera model
Availability and Pricing See the product page on the Basler website.

Spectral Response#

PYTHON NOIP1SN0300A Spectral Response

The spectral response curve excludes lens characteristics and light source characteristics.

Mechanical Specifications#

Camera Dimensions and Mounting Points#

Mechanical Dimensions (in mm) for Cameras with C-mount Lens Mount

→ Download the CAD/technical drawing for your Basler camera.

Maximum Allowed Lens Intrusion#

→ See Maximum Allowed Lens Intrusion.

Stress Test Results#

→ See Stress Test Results.

Requirements#

Environmental Requirements#

Temperature and Humidity#

Housing temperature during operation 0–50 °C (32–122 °F)
Humidity during operation 20–80 %, relative, non-condensing
Storage temperature -20–80 °C (-4–176 °F)
Storage humidity 20–80 %, relative, non-condensing
Housing temperature according to UL 60950-1 max. 70 °C (158 °F)
Ambient temperature according to UL 60950-1 max. 30 °C (86 °F)

Heat Dissipation#

→ See Providing Heat Dissipation.

Electrical Requirements#

WARNING – Electric Shock Hazard

Unapproved power supplies may cause electric shock. Serious injury or death may occur.

  • You must use power supplies that meet the Safety Extra Low Voltage (SELV) and Limited Power Source (LPS) requirements.
  • If you use a powered hub or powered switch, they must meet the SELV and LPS requirements.
WARNING – Fire Hazard

Unapproved power supplies may cause fire and burns.

  • You must use power supplies that meet the Limited Power Source (LPS) requirements.
  • If you use a powered hub or powered switch, they must meet the LPS requirements.
NOTICE – Incorrect voltage can damage the camera.

You must supply camera and I/O power within the safe operating voltage ranges specified below.

Do not use negative voltage for an I/O line.

Camera Power#

NOTICE – Dual camera power supply can damage the camera.

You must supply camera power either via Power over Ethernet (PoE) or via the camera's I/O connector.

Do not use both ways of supplying camera power at the same time.

  • Power supply via Power over Ethernet (PoE): Power must comply with the IEEE 802.3af specification.
  • Power supply via I/O connector: The operating voltage is 12–24 VDC. As a minimum, 10.8 VDC must be supplied. To avoid damaging the camera, a maximum of 30 VDC must not be exceeded.

Opto-Coupled I/O Input Line#

Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty.
0–24 VDC Safe operating range.
0–1.0 VDC Indicates a logical 0 (with inverter disabled).
>1.0–2.2 VDC Region where the logic level transition occurs; the logical state is not defined in this region.
>2.2 VDC Indicates a logical 1 (with inverter disabled).
  • Minimum current: 5 mA
  • Current draw: 5–15 mA
  • If the camera is connected to a PLC device, Basler recommends using a cable that adjusts the voltage level of the PLC to that of the camera.

Opto-Coupled I/O Output Line#

Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty.
3.3–24 VDC Safe operating range.
<3.3 VDC Unreliable I/O output.
  • Leakage current: <60 µA. Actual leakage depends on operating temperature and production spread of electronic components.
  • Maximum load current: 50 mA
  • Minimum load current: Not specified. Consider the following:
    • Leakage current will have a stronger effect when load currents are low.
    • Propagation delay of the output increases as load currents decrease.
    • Higher-impedance circuits tend to be more susceptible to EMI.
    • Higher currents cause higher voltage drops in long cables.

General Purpose I/O Lines#

NOTICE: Applying incorrect electrical signals to the camera's GPIO line can severely damage the camera.

Before you connect any external circuitry to the GPIO line, use the Line Mode feature to configure the line for input or output.

Make sure to apply appropriate input or output signal voltages as specified below.

Operation as Input#
Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty.
0–24 VDC Safe operating range. The minimum external pull-up voltage is 3.3 VDC.
0–0.8 VDC Indicates a logical 0 (with inverter disabled).
>0.8–2.0 VDC Region where the logic level transition occurs; the logical state is not defined in this region.
>2.0 VDC Indicates a logical 1 (with inverter disabled).
  • Current draw (high-level): <100 μA
  • Sink current: Your application must be able to accept 2 mA sink current from the GPIO input line without exceeding 0.8 VDC.
Operation as Output#
Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty.
3.3–24 VDC Safe operating range.
<3.3 VDC Unreliable I/O output.
  • Internal pull-up resistor: ≈2 kΩ, with open collector. Many applications will have to provide an additional pull-up resistor.
  • Residual voltage ("on" state): ≈0.4 VDC at 50 mA and 25 °C (77 °F) housing temperature. Actual residual voltage depends on operating temperature, load current, and production spread of electronic components.
  • Leakage current: <60 µA. Actual leakage depends on operating temperature and production spread of electronic components.
  • Maximum load current: 50 mA
  • Minimum load current: Not specified. Consider the following:
    • Leakage current will have a stronger effect when load currents are low.
    • Propagation delay of the output increases as load currents decrease.
    • Higher-impedance circuits tend to be more susceptible to EMI.
    • Higher currents cause higher voltage drops in long cables.

For more information about the I/O lines, see the I/O Control section.

Circuit Diagrams#

→ See Circuit Diagrams.

Cable Requirements#

Ethernet Cable#

  • Use a high-quality Ethernet cable. Use of shielded Cat 5e or better cables with S/STP shielding is recommended.
  • Use either a straight-through (patch) or a cross-over Ethernet cable.
  • Proximity to strong magnetic fields should be avoided.
  • Basler recommends using Ethernet cables from the Basler cable portfolio.

I/O Cable#

  • The I/O cable must be shielded.
  • The I/O cable must have a cross-section of at least 0.14 mm² (close to AWG26).
  • Use a twisted pair wire cable.
  • Maximum recommended cable length: 10 m
  • Camera-side connector: Hirose micro plug (part number HR10A-7P-6S) or equivalent
  • Proximity to strong magnetic fields should be avoided.
  • If you are supplying power to the camera via Power over Ethernet, the I/O cable will not be used to supply power. However, you can still use the cable to connect to the I/O lines.
  • Basler recommends using I/O cables from the Basler cable portfolio:
    • GPIO cable, 10 m (yellow cable): For use with the GPIO lines of your camera. Also provides camera power. To avoid interferences due to crosstalk, the opto-coupled I/O lines are not connected.
    • Opto-I/O cable, 10 m (blue cable): For use with the opto-coupled I/O lines of your camera. To avoid interferences due to crosstalk, the GPIO lines are not connected. Does not provide camera power. Therefore, when using this cable, you must provide power via Power over Ethernet (PoE).
    • Opto-GPIO Y-cable, 2 x 10 m (yellow-blue cable): Allows you to use the GPIO lines and the opto-coupled I/O lines simultaneously without interferences due to crosstalk. There are two separate wires to split both I/O types. Also provides camera power.
    • Power-I/O cable, 10 m (gray cable): For use with the opto-coupled I/O lines of your camera. Unlike the opto-I/O cable (blue cable, see above), this cable allows you to provide camera power. However, because all lines are connected, crosstalk between the GPIO lines and the opto-coupled I/O lines may occur.
    • Power-I/O PLC+ cable, 10 m (gray cable): For use with the opto-coupled I/O lines of Basler cameras connected to a programmable logic controller (PLC). It adapts the signal level for zero voltage from PLC level (\<8.4 VDC) to TTL level (\<1.4 VDC).

Physical Interface#

Camera Connectors#

Camera Connectors

Ethernet Connector#

  • 100/1000 Mbit/s Ethernet connection to the camera
  • If power is not supplied via I/O connector: Power over Ethernet (PoE)
  • 8-pin RJ45 jack
  • Recommended mating connector: 8-pin RJ45 plug (snap-in or with locking screws)
  • When using locking screws, note the horizontal orientation of the screws.

I/O Connector#

  • If power is not supplied via Power over Ethernet (PoE): Power supply
  • Hirose micro receptacle (part number HR10A-7R-6PB)
  • Recommended mating connector: Hirose micro plug (part number HR10A-7P-6S)

Connector Pinout#

Pin Numbering for the I/O Connector

Pin Line Function
1 - 12–24 VDC camera power
2 Line 1 Opto-coupled I/O input line
3 Line 3 General purpose I/O (GPIO) line
4 Line 2 Opto-coupled I/O output line
5 - Ground for opto-coupled I/O lines
6 - Ground for camera power and GPIO lines

Precautions#

→ See Safety Instructions (ace, ace 2, racer 2 S).

Installation#

→ See Camera Installation.

Features#

→ See Features.