Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Basler dart Classic/R/E#

Basler dart Classic, dart R, and dart E camera models belong to the 1-board variant in the Basler dart camera series. Depending on the model, these 1-board cameras are available as bare board, as S-mount or as CS-mount variant.

The dart Classic, dart R, and dart E models are board level cameras designed for minimal space with a footprint of 27 mm × 27 mm, low weight, and low power consumption.

For information about the 2-board variant of the Basler dart camera series, see the Basler dart M topic.

The dart Classic/R/E camera families are available with various interfaces, resolutions, speeds, lens mounts, and sensors from leading manufacturers.

Basler dart Portfolio

dart Classic Cameras#

The dart Classic was the first camera family available as bare board variant. The dart Classic models offer a USB 3.0 interface with backwards compatibility to USB 2.0 and sensors from e2v and onsemi.

dart R Cameras#

The dart R models offer USB 3.0 as interface and feature optimized hardware, firmware, and Sony's Pregius and Starvis sensors.

dart E Cameras#

The dart E camera family offers a BCON for MIPI interface, either with or without integrated image processing on board, for direct connection to an embedded processor.

→ See the Embedded Vision Cameras section.