boA9344-70cm#

Specifications#
General Specifications#
| boA9344-70cm | |
|---|---|
| Resolution (H x V Pixels) | 9344 x 7000 (8-bit pixel format) You can change the resolution by changing the image ROI. |
| Resolution | 65 MP |
| Sensor Type | Gpixel GMAX3265 Progressive scan CMOS Global shutter |
| Sensor Format | 2.3" |
| Effective Sensor Diagonal | 37.4 mm |
| Pixel Size (H x V) | 3.2 µm x 3.2 µm |
| Spectrum | Visible |
| Frame Rate @ 4x CXP-12 (Default Settings) | 71 fps (with pixel format set to Mono 8) See also the Basler Frame Rate Calculator (baslerweb.com). |
| Frame Rate @ CoaXPress Speeds | 71 fps @ 4x CXP-12 36 fps @ 2x CXP-12 18 fps @ 1x CXP-12 36 fps @ 4x CXP-6 18 fps @ 2x CXP-6 Frame rates measured with pixel format set to Mono 8. |
| Product Family | boost V |
| Mono / Color | Mono |
| Image Data Interface | CoaXPress, 4x CXP-12, 2x CXP-12, 1x CXP-12, 4x CXP-6, 2x CXP-6 |
| Pixel Formats | See Pixel Format. |
| Synchronization | Via hardware trigger Via software trigger Via free run |
| Exposure Time Control | Via hardware trigger Programmable via the camera API |
| Camera Power Requirements | Power over CoaXPress (PoCXP): 24 VDC supplied via the camera's Micro-BNC (HD‑BNC) connector 22.8–25.2 VDC supplied via power connector 4x CXP-12 ≈14 W (typical) @ 24 VDC |
| I/O Lines | 1 galvanically isolated input line 1 galvanically isolated output line |
| Lens Mount | Universal camera front, suitable for the following lens mounts: C-mount, F-mount, M42x1-mount (FBD 12 mm), M58x0.75-mount (FBD 11.48 mm) Lens mounts are not included with the camera and must be ordered separately as accessories. To find the right lens mount, visit the Basler website. |
| Size (L x W x H) | 67 mm x 65 mm x 65 mm |
| Weight | 400 g |
| Conformity | CE (includes RoHS), UKCA, FCC, KC, GenICam, CoaXPress 2.0, IP30 Certificates for your camera model For more information, see the Compliance section of the Basler website. |
| Software | Basler pylon Windows (version 7.3 or higher) Basler pylon Linux x86 (64 bit) (version 7.3 or higher) |
| Acquisition Cards | Basler CXP-12 Interface Card 4C Basler imaWorx CXP-12 Quad Basler imaFlex CXP-12 Quad |
| Accessories | Accessories for your camera model |
| Availability and Pricing | See the product page on the Basler website. |
Spectral Response#
The spectral response curve excludes lens characteristics.
Mechanical Specifications#
Camera Dimensions and Mounting Points#
→ Download the CAD/technical drawing for your Basler Camera.
Maximum Allowed Lens Intrusion#
→ See Maximum Allowed Lens Intrusion.
Stress Test Results#
→ See Stress Test Results.
Requirements#
Environmental Requirements#
Temperature and Humidity#
| Description | Temperature and Humidity |
|---|---|
| Housing temperature during operation | 0–50 °C (32–122 °F) |
| Humidity during operation | 20–80 %, relative, non-condensing |
| Storage temperature | -20–80 °C (-4–176 °F) |
| Storage humidity | 20–80 %, relative, non-condensing |
Heat Dissipation#
→ See Providing Heat Dissipation.
Electrical Requirements#
WARNING – Electric Shock and Fire Hazard / Risque de choc électrique et d'incendie
Unapproved power supplies may cause electric shock or fire or both. Serious injury or death may occur.
- You must use power supplies that meet the Safety Extra Low Voltage (SELV) and Limited Power Source (LPS) or the Electrical Source 1 (ES1) and Power Source 2 (PS2) requirements.
- If you use a powered hub or powered switch, they must meet the above requirements.
Les blocs d'alimentation non approuvés peuvent causer des décharges électriques ou des départs de feu, ou les deux. Celles-ci représentent un risque de mort ou de blessure grave.
- Vous devez utiliser un bloc d'alimentation conforme aux exigences Safety Extra Low Voltage (SELV) et Limited Power Source (LPS) ou Electrical Source 1 (ES1) et Power Source 2 (PS2).
- Si vous utilisez un hub alimenté ou un switch alimenté, ils doivent être conformes aux exigences ci-dessus.
NOTICE – Incorrect voltage can damage the camera.
You must supply camera and I/O power within the safe operating voltage ranges specified below.
Do not use negative voltage for an I/O line.
Camera Power#
You can supply camera power via Power over CoaXPress (PoCXP) or via the camera's power connector using an external power supply.
- Power supply via Power over CoaXPress (PoCXP): 24 VDC
- Power supply via power connector: The operating voltage is 24 VDC. As a minimum, 22.8 VDC must be supplied. To avoid damaging the camera, a maximum of 25.2 VDC must not be exceeded.
Info
- If you're using a Matrox frame grabber and are also supplying camera power via PoCXP, the camera may show unpredictable behavior. Supply camera power via the external power supply connector instead.
- If you supply power via the external power supply connector, make sure to switch off all CoaXPress connections of the interface card or frame grabber. To do so, use the Transport Layer Control category in the pylon Viewer.
Galvanically Isolated Input Line#
| Voltage | Description |
|---|---|
| 0–5 VDC | Safe operating range. |
| 0–0.8 VDC | Indicates a logical 0. |
| >0.8–2.0 VDC | Region where the logic level transition occurs; the logical state is not defined in this region. |
| >2.0 VDC | Indicates a logical 1. |
- Input current (high-level): <100 μA
- Input current (low-level): <5 mA sink current from the galvanically isolated input line without exceeding 0.8 VDC.
- Minimum pulse width: >200 ns
Galvanically Isolated Output Line#
- Internal series resistor: ≈50 Ω
- Output voltage with 50 Ω termination: ≈0–2 V
- Output voltage with high impedance load: ≈0–4 V
For more information about the input and output lines, see the I/O Control section.
Circuit Diagrams#
→ See Circuit Diagrams.
Cable Requirements#
CoaXPress Data Cable#
Use high-quality CoaXPress data cables with a Micro-BNC (HD-BNC) plug at both the camera and the host side.
The data cables must comply with the CoaXPress Standard version 2.0. The following table shows CoaXPress data cable specifications.
| CoaXPress Data Cable Specifications | |
|---|---|
| Impedance | 75 Ω ± 4 Ω |
| Maximum Return Loss | -15 dB |
| Maximum Attenuation | -17.9 dB |
| Frequency Range | 1–6.25 GHz |
| Connector | Micro-BNC (HD-BNC), 75 Ω type |
| Total DC Roundtrip Resistance | <4.98 Ω |
| Cable Current Capacity | 1 A (normal operation) |
- A maximum cable length of 30 m must not be exceeded.
- If you want to use cables by other manufacturers, make sure to use CoaXPress-certified cables. These are always marked with the maximum speed they support.
- Basler recommends using CoaXPress data cables from the Basler cable portfolio. There are CoaXPress data cables of various lengths available.
I/O Cable#
- The I/O cable must be shielded.
- The I/O cable must have a cross-section of at least 0.14 mm² (close to AWG26).
- Use a twisted pair wire cable.
- Maximum recommended cable length: 10 m
- Camera-side connector: Hirose micro plug (part number HR10A-7P-6P) or equivalent
- Close proximity to strong magnetic fields should be avoided.
- Basler recommends using I/O cables from the Basler cable portfolio.
Power Supply Cable#
- The power supply cable must be shielded.
- Power supply cable, Hirose HR10A-7P-4P, included with power supply. The cable is available from the Basler cable portfolio.
Physical Interface#
Camera Connectors and Status LEDs#
Micro-BNC (HD-BNC) Connectors#
Four Micro-BNC (HD-BNC) connectors (4 x 75 Ω) according to the CoaXPress Standard version 2.0:
- A master connector for transmitting image data, control signals, and configuration commands and for supplying camera power (Power over CoaXPress; PoCXP)
- Three extension connectors for transmitting image data
External Power Supply Connector#
- If power is not supplied via Power over CoaXPress (PoCXP): Power supply
- Hirose micro receptacle (part number HR10A-7R-4S)
- Recommended mating connector: Hirose micro plug (part number HR10A-7P-4P)
Auxiliary (I/O) Connector#
- Provides access to the camera's I/O lines
- Hirose micro receptacle (part number HR10A-7R-6S)
- Recommended mating connector: Hirose micro plug (part number HR10A-7P-6P)
Fan Connector#
- Coaxial SMB connector to power external fan or other cooling devices
- SMB male connector, type Rosenberger 59S601-200L5, according to IEC 60169-10
- Recommended mating connector: SMB female connector, e.g., Rosenberger 59K204-301L5, according to IEC 60169-10
Status LEDs#
The status LEDs indicate the status of their associated CoaXPress connection according to the CoaXPress Standard version 2.0.
LED States#
| LED State | Meaning |
|---|---|
| Off | No power |
| Solid orange | System booting |
| Red flashing at a frequency of 12.5 Hz | System error (e.g., internal error) |
| Red flashing at a frequency of 1 Hz | Powered, but no CXP cable connected |
| Alternating green/orange flashing at a frequency of 0.5 Hz | Connection test packets being sent |
| Orange flashing at a frequency of 1 Hz | Device/Host connected, waiting for event (e.g., trigger) |
| Green flashing at a frequency of 12.5 Hz | Device/Host connected, data being transferred |
| Alternating green/orange flashing at a frequency of 12.5 Hz (shown for a minimum of 1 s even if the connection detection is faster) | Connection detection in progress, PoCXP active |
| Alternating red/green flashing at a frequency of 0.5 Hz | Device/Host incompatible, PoCXP active |
| Red pulse for a period of 500 ms | Error during data transfer (e.g., CRC error, detection of single-bit error) |
| Solid red | Firmware update |
Connector Pinout#
Auxiliary (I/O) Connector#
| Pin | Line | Function |
|---|---|---|
| 1 | Line 1 | Galvanically isolated input line |
| 2 | - | Reserved |
| 3 | Line 2 | Galvanically isolated output line |
| 4, 5, 6 | - | 0 V The max. voltage difference between these pins and ground (housing) must not exceed ±50 V |
External Power Supply Connector#
| Pin | Function |
|---|---|
| 1, 2 | VCC, 24 Volt ±5 % |
| 3, 4 | Power Ground |
Precautions#
→ See Safety Instructions (boost, racer 2 L, racer 2 XL).
Installation#
→ See Camera Installation.
Features#
→ See Features.