Device Information Parameters (blaze)#
This topic describes the parameters and the information each parameter provides.
Using the Feature#
Standard Device Information Parameters#
The blaze cameras provide the following device information parameters:
| Parameter Name | Display Name | Description |
|---|---|---|
| DeviceFirmwareVersion | Device Firmware Version | The camera's firmware version number. |
| DeviceManufacturerInfo | Device Manufacturer Info | Other manufacturer-specific device information. |
| DeviceModelName | Device Model Name | The camera's model name, e.g., blaze-101. |
| DeviceScanType | Device Scan Type | The scan type of the camera's sensor (Areascan or Linescan) |
| DeviceSerialNumber | Device Serial Number | The camera's serial number. |
| DeviceUserID | Device User ID | Used to assign a user-defined name to a camera. |
| DeviceVendorName | Device Vendor Name | The camera's vendor name, e.g., Basler. |
| DeviceVersion | Device Version | The camera's order number and hardware revision. |
| DeviceLinkSelector | Device Link Selector | Allows you to select the link for data transmission. The parameter is preset to 0. Don't change this parameter as there is only one link. |
| DeviceLinkSpeed | Device Link Speed | The net link speed in bits per second. |
| SensorWidth | Sensor Width | The actual width of the camera's sensor in pixels. |
| SensorHeight | Sensor Height | The actual height of the camera's sensor in pixels. |
| WidthMax | Width Max | The maximum width of the ROI in pixels. |
| HeightMax | Height Max | The maximum height of the ROI in pixels. |
| Width | Width | The width of the image provided by the device (in pixels). |
| Height | Height | The height of the image provided by the device (in pixels). |
| OffsetX | Offset X | The horizontal offset from the origin to the region of interest (in pixels). |
| OffsetY | Offset Y | The vertical offset from the origin to the region of interest (in pixels). |
| WorkingRangeMin | Minimum Working Range | The minimum working range of the camera. |
| WorkingRangeMax | Maximum Working Range | The maximum working range of the camera. |
| PayloadSize | Payload Size | Total size in bytes of the image data plus any chunk data transmitted. Packet headers aren't included. This parameter is read-only. |