Skip to content

dmA2840-14gm#

The dmA2840-14gm Basler dart M camera is equipped with a Sony IMX546 sensor.

Basler dart M Camera

Specifications#

General Specifications#

dmA2840-14gm
Resolution (H x V Pixels) 2856 x 2848 (full resolution)
2840 x 2840 (default resolution)
Resolution 8 MP
Sensor Type Sony IMX546-AAMJ-C
Progressive scan CMOS
Global shutter
Sensor Format 2/3"
Effective Sensor Diagonal 11.1 mm
Pixel Size (H x V) 2.74 x 2.74 µm
Frame Rate (at Default Settings) 12.7 fps
14.5 fps (with Bandwidth Reserve mode set to Performance and packet size set to 4000)
Product Family dart M
Mono / Color Mono
Image Data Interface Fast Ethernet (100 Mbit/s)
Gigabit Ethernet (1000 Mbit/s)
Pixel Formats See Pixel Format.
Synchronization Via hardware trigger
Via software trigger
Via free run
Exposure Time Control Via hardware trigger
Programmable via the camera API
Camera Power Requirements ≈2.9 W (typical) @ 5 VDC
I/O Lines 1 general purpose input line
1 general purpose output line
When using a Basler dart M Interface Board:
1 opto-coupled input line
1 general purpose output line
1 general purpose I/O (GPIO) line
Lens Mount S-mount and CS-mount available as accessories
Size (L x W x H) 27.3 x 27.3 x 13.9 mm
Weight <14 g
Conformity CE (includes RoHS), UKCA, FCC, GenICam, GigE Vision, REACH
Certificates for your camera model
For more information, see the Compliance section of the Basler website.
Software Basler pylon Software Suite (version 6.0 or higher)
Available for Windows, Linux x86, Linux ARM, macOS, and Android
Accessories Accessories for your camera model
Availability and Pricing See the product page on the Basler website.

Spectral Response#

Sony Pregius S Relative Spectral Sensitivity

The spectral response curve excludes lens characteristics.

Mechanical Specifications#

Dimensions and Mounting Points#

Mechanical Dimensions (in mm) for dart M Camera Models

→ Download the CAD/technical drawing for your Basler Camera.

Info

If you use a camera mount, different dimensions apply. For more information, see dart M Camera Mounts.

The top and bottom of the image sensor, as shown in the image above, correspond to the top and bottom of the delivered image (see below).

Alignment of Image Sensor to Displayed Image

Mounting Instructions#

→ See Mounting Instructions.

Stress Test Results#

→ See Stress Test Results.

Requirements#

Environmental Requirements#

Temperature and Humidity#

Description Temperature
Device temperature during operation 0–75 °C (32–167 °F)a
Device temperature during storage -20–80 °C (-4–176 °F)
Humidity 20–80 %, relative, non-condensing

  1. Temperature measured at the temperature measurement point, i.e., at the hottest point on the board. This point is significantly hotter than the other parts on the board.

Heat Dissipation#

CAUTION – Temperatures outside of the specified range may cause burns or lead to a camera shutdown.

Operating the camera module at temperatures outside of the range given in the camera specification causes the following problems:

  • The camera module gets hot and may cause burns when touching it.
  • Operating the camera module without heat dissipation may lead to a shutdown of the camera module in order to protect its electrical components.
  • The camera module's lifetime decreases.

Ensure sufficient heat dissipation.

→ See Providing Heat Dissipation.

Electrical Requirements#

For information about the camera power requirements, see the General Specifications table above.

→ If you want to connect the camera module to Basler hardware, see dart M Interface Boards.

→ If you want to connect the camera module to custom hardware, see dart M Interface Description.

Physical Interface#

Camera Connectors

FFC Connector#

The FFC connector provides an interface to a dart M Interface Board via the dart M FFC cable.

You can also connect custom hardware. For more information, see dart M Interface Description.

I/O Pinout#

→ If you want to connect the camera module to Basler hardware, see dart M Interface Boards.

→ If you want to connect the camera module to custom hardware, see dart M Interface Description.

Precautions#

→ See Safety Instructions (dart Cameras).

Installation#

→ See Camera Installation.

Features#

→ See Features.