Hardware Installation (Stereo ace)#
The illustrations used show the STA-100-547C-082609W camera model. However, the information in this topic applies to all models.
General Information#
Before installing the camera, check the following:
- You have read and understood the safety instructions.
- The pylon Software Suite and the pylon Supplementary Package for Stereo ace have been installed on your computer.
- You have all necessary accessories at hand (mounting bracket, cables for connecting the cameras to the projector, GigE cables, power supply, etc.).
Installation#
Mounting the Camera
To avoid damaging the camera, only mount the camera using the mounting points provided (M5 and 1/4" threads). These are located at the top and bottom of the camera.
To install the camera:
- Connect the right and the left camera to the projector using the cables provided in the package.
- Plug Ethernet cables into the right and the left camera. (Ethernet cables are not included.)
- Connect the RJ45 connector of the GigE cables to the Ethernet ports of your computer or network switch.
- Connect the M12 8-pin plug of the power supply cable to the M12 power connector on the back of the camera. Tighten the connector to the recommended torque (60 Ncm).
- Plug the AC power plug of the power supply into a mains socket.
When the Status LEDs of the cameras and the Power LED of the projector are solid green, the Stereo ace camera is ready for use. For more information about LED states, see the "LED States" section of your camera model topic.
NOTICE – Incorrect plugging in and unplugging of the camera's power cable can damage the camera.
To avoid switch-on surges damaging the camera, only plug in or unplug the power cable from the camera's power connector when the power supply is switched off.
Next Steps#
Continue with the network configuration.