r2L2048-62cc#

Specifications#
General Specifications#
| r2L2048-62cc | |
|---|---|
| Resolution | 2048 x 1 pixels |
| Sensor Type | Gpixel GL3504, Color Linear CMOS, 3 lines Global shutter Camera will output all three channels (R, G, and B) on acquisition. |
| Sensor Format | 14.34 mm |
| Pixel Size (H x V) | 7 x 7 µm |
| Spectrum | Visible |
| Line Rate | See Line Rates. See also the Basler Frame Rate Calculator (baslerweb.com). |
| Product Family | racer 2 S |
| Mono / Color | Color (delivered without IR cut filter) |
| Image Data Interface | CoaXPress, 1x CXP-12 (2.5–12.5 Gbps) |
| Pixel Formats | See Pixel Format. |
| Sensor Bit Depth | 12 bit |
| Synchronization | Via hardware trigger Via software trigger Via free run |
| Exposure Time Control | Via hardware trigger Programmable via the camera API |
| Camera Power Requirements | Power over CoaXPress (PoCXP): 24 VDC supplied via the camera's Micro-BNC (HD‑BNC) connector ≈3.6 W (typical) @ 24 VDC |
| I/O Lines | 1 opto-coupled input line 2 general purpose I/O (GPIO) lines |
| Lens Mount | C-mount |
| Size (L x W x H) | 48.9 x 29 x 29 mm (without lens mount or connectors) 62.2 x 29 x 29 mm (with lens mount and connectors) |
| Weight | <85 g |
| Conformity | CE (includes RoHS), UKCA, EAC, UL Listed, FCC, KC, GenICam, CoaXPress 2.0, IP30 Certificates for your camera model For more information, see the Compliance section of the Basler website. |
| Software | Basler pylon Windows (version 7.5 or higher) Basler pylon Linux x86 (64 bit) (version 7.5 or higher) Basler Framegrabber SDK Windows (64 bit) (version 5.11 or higher) Basler Framegrabber SDK Linux x86 (64 bit) (version 5.11 or higher) |
| Accessories | Basler Power-I/O Cable RS-422 M8 6p/open Partner LED lights for line scan applications Further accessories for your camera model |
| Availability and Pricing | See the product page on the Basler website. |
Line Rates#
The following line rates are measured with exposure time set to minimum and the ROI set to a size so that the speed of the camera wasn't reduced. Trigger Width and Trigger Controlled exposure modes via GPIO Line 2 and/or Line 3.
| Camera Settings | Line Rate [kHz] with Sensor Bit Depth set to Bpp8 | Line Rate [kHz] with Sensor Bit Depth set to Bpp12 |
|---|---|---|
| Image acquisition: Via free run | 62.7 | 44.7 |
| Image acquisition: Via hardware triggering Exposure mode: Timed Line Start trigger: CXP Trigger 0 or 1 | 62.5 | 44.6 |
| Image acquisition: Via hardware triggering Exposure mode: Trigger Controlled Exposure Start trigger: CXP Trigger 0 Exposure End trigger: CXP Trigger 1 Line exposure of frame grabber: 1.5 µs | 62.7 | 44.6 |
| Image acquisition: Via hardware triggering Exposure mode: Timed | 62.7 | 44.7 |
| Image acquisition: Via hardware triggering Exposure mode: Trigger Width Line Start trigger: Via a GPIO line | 62.7 | 44.7 |
| Image acquisition: Via hardware triggering Exposure mode: Trigger Controlled Exposure Start trigger/Exposure End trigger: Via GPIO lines | 62.7 | 44.6 |
See also the Basler Frame Rate Calculator (baslerweb.com).
Info
If you use external triggering via I/O, this can cause the line rates to drop, as the clock generator of the camera and the clock generator of the external device have different clock accuracies.
Make sure that you don't set the line rate too high when configuring the camera.
Relative Quantum Efficiency#
The quantum efficiency curve excludes lens characteristics and light source characteristics.
IR Cut Filter#
Info
racer 2 S color cameras are delivered without IR Cut filter. An IR cut filter isn't required, if you're using an LED light source. For optimum performance, Basler recommends using an LED light from the Basler portfolio.
For light sources with a significant emission of infrared light, Basler recommends using an IR cut filter with a transmission range of 400 nm to 650 nm and a blocking range of 650 nm to 1100 nm.
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
| Housing temperature during operation | -10–50 °C (14–122 °F) |
| Humidity during operation | 20–80 %, relative, non-condensing |
| Storage temperature | -20–80 °C (-4–176 °F) |
| Storage humidity | 20–80 %, relative, non-condensing |
| Housing temperature according to UL 62368-1 | max. 70 °C (158 °F) |
| Ambient temperature according to UL 62368-1 | max. 30 °C (86 °F) |
Heat Dissipation#
→ See Providing Heat Dissipation.
Electrical Requirements#
WARNING – Electric Shock and Fire Hazard / Risque de choc électrique et d'incendie
Unapproved power supplies may cause electric shock or fire or both. Serious injury or death may occur.
- You must use power supplies that meet the Safety Extra Low Voltage (SELV) and Limited Power Source (LPS) or the Electrical Source 1 (ES1) and Power Source 2 (PS2) requirements.
- If you use a powered hub or powered switch, they must meet the above requirements.
Les blocs d'alimentation non approuvés peuvent causer des décharges électriques ou des départs de feu, ou les deux. Celles-ci représentent un risque de mort ou de blessure grave.
- Vous devez utiliser un bloc d'alimentation conforme aux exigences Safety Extra Low Voltage (SELV) et Limited Power Source (LPS) ou Electrical Source 1 (ES1) et Power Source 2 (PS2).
- Si vous utilisez un hub alimenté ou un switch alimenté, ils doivent être conformes aux exigences ci-dessus.
NOTICE – Incorrect voltage can damage the camera.
You must supply camera power within the safe operating voltage ranges specified below.
Do not use negative voltage for an I/O line.
Camera Power#
You must supply camera power via Power over CoaXPress (PoCXP) according to the CoaXPress Standard version 2.0.
The power supply via PoCXP is 24 VDC.
Opto-Coupled I/O Input Line#
| Voltage | Description |
|---|---|
| 30 VDC | Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty. |
| 0–24 VDC | Safe operating range. |
| 0–1.0 VDC | Indicates a logical 0 (with inverter disabled). |
| >1.0–2.2 VDC | Region where the logic level transition occurs; the logical state is not defined in this region. |
| >2.2 VDC | Indicates a logical 1 (with inverter disabled). |
- Input current (high-level): <15 mA internally limited
- Input current (high-level): >5 mA required to drive the opto-coupler
General Purpose I/O Lines#
NOTICE: Applying incorrect electrical signals to the camera's GPIO line can severely damage the camera.
Before you connect any external circuitry to the GPIO line, use the Line Mode feature to configure the line for input or output.
Make sure to apply appropriate input or output signal voltages as specified below.
Operation as Input#
| Voltage | Description |
|---|---|
| 30 VDC | Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty. |
| 0–24 VDC | Safe operating range. The minimum external pull-up voltage is 3.3 VDC. |
| 0–0.8 VDC | Indicates a logical 0 (with inverter disabled). |
| >0.8–2.0 VDC | Region where the logic level transition occurs; the logical state is not defined in this region. |
| >2.0 VDC | Indicates a logical 1 (with inverter disabled). |
- Input current (high-level): <100 μA
- Input current (low-level): <5 mA sink current from the GPIO input line without exceeding 0.8 VDC.
Operation as Output#
| Voltage | Description |
|---|---|
| 30 VDC | Absolute maximum. This voltage must never be exceeded. Doing so may damage the camera and voids the warranty. |
| 3.3–24 VDC | Safe operating range. |
| <3.3 VDC | Unreliable GPIO output. |
- Internal pull-up resistor: ≈650 Ω, with open collector. Many applications will have to provide an additional pull-up resistor.
- Residual voltage ("on" state): ≈0.4 VDC at 50 mA and 25 °C (77 °F) housing temperature. Actual residual voltage depends on operating temperature, load current, and production spread of electronic components.
- Leakage current: <60 µA. Actual leakage depends on operating temperature and production spread of electronic components.
- Maximum load current: 50 mA
- Minimum load current: Not specified. Consider the following:
- Leakage current will have a stronger effect when load currents are low.
- Propagation delay of the output increases as load currents decrease.
- Higher-impedance circuits tend to be more susceptible to EMI.
- Higher currents cause higher voltage drops in long cables.
For more information about the I/O lines, see the I/O Control section.
Circuit Diagrams#
→ See Circuit Diagrams.
Cable Requirements#
CoaXPress Data Cable#
Use a high-quality CoaXPress data cable with a Micro-BNC (HD-BNC) plug at both the camera and the host side. The data cable must comply with the CoaXPress Standard version 2.0. The following table shows CoaXPress data cable specifications.
| CoaXPress Data Cable Specifications | |
|---|---|
| Impedance | 75 Ω ± 4 Ω |
| Maximum Return Loss | -15 dB |
| Maximum Attenuation | -17.9 dB |
| Frequency Range | 1–6.25 GHz |
| Connector | Micro-BNC (HD-BNC), 75 Ω type |
| Total DC Roundtrip Resistance | <4.98 Ω |
| Cable Current Capacity | 1 A (normal operation) |
- A maximum cable length of 30 m must not be exceeded.
- If you want to use cables by other manufacturers, make sure to use CoaXPress-certified cables. These are always marked with the maximum speed they support.
- Basler recommends using CoaXPress data cables from the Basler cable portfolio. There are CoaXPress data cables of various lengths available.
I/O Cable#
- The I/O cable must be shielded.
- The I/O cable must have a cross-section of at least 0.25 mm² (close to AWG24).
- Maximum recommended cable length: 10 m
- Camera-side connector: M8 6-pin male, coding A-standard, according to IEC 61076-2-104
- Close proximity to strong magnetic fields should be avoided.
- Basler recommends using I/O cables from the Basler cable portfolio:
Physical Interface#
Camera Connectors and Status LED#
I/O Connector#
- M8 6-pin female connector, coding A-standard, according to IEC 61076-2-104
- Recommended mating connector: M8 6-pin male, coding A-standard, according to IEC 61076-2-104
Micro-BNC (HD-BNC) Connector#
Micro-BNC (HD-BNC) connector according to the CoaXPress Standard version 2.0
Status LED#
Indicates camera connection states according to the CoaXPress Standard version 2.0
LED States#
| LED State | Meaning |
|---|---|
| Off | No power |
| Solid orange | System booting |
| Red flashing at a frequency of 12.5 Hz | System error (e.g., internal error) |
| Red flashing at a frequency of 1 Hz | Powered, but no CXP cable connected |
| Alternating green/orange flashing at a frequency of 0.5 Hz | Connection test packets being sent |
| Solid green | Device/Host connected, but no data being transferred |
| Green flashing at a frequency of 12.5 Hz | Device/Host connected, data being transferred |
| Alternating green/orange flashing at a frequency of 12.5 Hz (shown for a minimum of 1 s even if the connection detection is faster) | Connection detection in progress, PoCXP active |
| Orange flashing at a frequency of 12.5 Hz (shown for a minimum of 1 s even if the connection detection is faster) | Connection detection in progress, PoCXP not in use |
Connector Pinout#
| Pin | Line | Function |
|---|---|---|
| 1 | - | Reserved, do not connect |
| 2 | Line 1 | Opto-coupled I/O input line |
| 3 | - | Ground for opto-coupled I/O lines |
| 4 | Line 2 | General purpose I/O (GPIO) line |
| 5 | Line 3 | General purpose I/O (GPIO) line |
| 6 | - | Ground for General Purpose I/O (GPIO) lines |
Precautions#
→ See Safety Instructions (ace, ace 2, racer 2 S).
Installation#
→ See Camera Installation.
→ See Configuring CXP Line Scan Cameras and Frame Grabbers for information about installing the camera together with a Basler frame grabber or interface card and software.
Features#
→ See Features.