Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Stereo visard Software Image 25.07.0 – Release Notes#

New Features#

  • ItemPick (rc_itempick) and BoxPick (rc_boxpick)
    • Grasps can optionally be checked for collisions between the gripper and the point cloud. This allows for collision-free grasp computation also for two-finger grippers.
  • SilhouetteMatch (rc_silhouettematch)
    • When sorting grasps according to the smallest angular deviation from the preferred TCP orientation, it is possible to select only a single axis that should be considered during sorting. This gives more appropriate grasps when picking continuously symmetric objects using this sorting strategy.

Improvements and Fixes#

  • Stereo camera calibration (rc_stereocalib)
    • The last pose can now also be 20% closer instead of only 20% further away to improve usability
    • Automatic self-calibration is now just reported, instead of applied to avoid decalibration in some critical scenes
  • Hand-eye calibration (rc_hand_eye_calibration)
    • Improved robustness of grid detection. Up to four squares can now be occluded.
    • Rejecting grid detections with high errors
  • GripperDB (rc_gripper_db) and CollisionCheck (rc_collision_check)
    • Fixed long conversion time for large CAD models leading to timeouts during gripper CAD element upload
  • ItemPick (rc_itempick), BoxPick (rc_boxpick) and SilhouetteMatch (rc_silhouettematch)
    • Fixed using wrong load carrier detection parameters after startup
  • WebGUI
    • Show warning if camera calibration indicates a baseline change, which in almost all cases means wrong grid dimensions
    • Show suction surface size for ItemPick detection result
    • Improved 2D and 3D result visualization of ItemPick and BoxPick
    • Added counter and capacity text to all database lists
    • Minor fixes