Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Temperature State (Stereo ace)#

The Temperature State feature indicates whether the camera's internal temperature is normal or too high.

When the temperature is too high, immediate cooling is required.

Use the Device Temperature feature to determine the camera's current temperature.

Using the Feature#

How It Works#

Information about the internal temperature is provided by the following parameters:

  • The DeviceTemperature parameter value shows the current temperature at the core board of the camera. For more information, see the Device Temperature topic.
  • The BslTemperatureStatus parameter value tells you the camera's current internal temperature state:
    • Ok: The device temperature is within the normal operating temperature range.
    • Critical: The device temperature is close to or at the allowed maximum. Provide cooling.
    • Error: The device temperature is above the allowed maximum. Provide cooling immediately.

The following additional parameters are available:

  • The BslTemperatureStatusErrorCount parameter indicates how often the temperature state changed to Error.
  • The BslTemperatureMax parameter indicates the maximum temperature the camera reached during operation.

When the TemperatureState parameter value is Critical or Error, the camera provides a set of mechanisms that alert the user and help to protect the camera.

The mechanisms take effect at different device temperatures, depending on the alert level and on whether the camera is heating up or cooling down.

Info

Normal camera operation requires that the temperature state stays at Ok and the housing temperature stays within the allowed range. To ensure this, follow the guidelines set out in the "Environmental Requirements" section of your camera topic. You can find your camera topic in the Basler Stereo ace section.

At elevated temperatures, the camera may get damaged, the camera's lifetime is shortened, and image quality can degrade. The lifetime is also shortened by frequent high-temperature incidents.

Heating Path and Cooling Path

Heating Path#

Critical Temperature Threshold#

When the device temperature reaches the critical temperature threshold (76 °C (168.8 °F)), the camera is close to becoming too hot.

In this situation, the BslTemperatureStatus parameter value changes to Critical.

Info

Another Critical Temperature event can only be sent after the device temperature has fallen to at least 4 °C below the critical temperature threshold.

Over Temperature Threshold#

When the device temperature reaches the over temperature threshold (81 °C (177.8 °F)), the camera is too hot. The camera must be cooled immediately. Otherwise, the camera may get irreversibly damaged.

In this situation, the following happens:

  • The BslTemperatureStatus parameter value changes to Error.
  • The camera's current draw reduces.
  • Image acquisition stops and can't be started until the device has cooled down.
  • The camera reports an over temperature error code.
  • The BslTemperatureStatusErrorCount parameter increases by 1.

Info

Another Over Temperature event can only be sent after the device temperature has fallen to at least 4 °C below the over temperature threshold.

Cooling Path#

Over Temperature Threshold#

When the device temperature falls below the over temperature threshold (81 °C (177.8 °F)), the following happens:

  • The BslTemperatureStatus parameter value changes from Error to Critical.

When the device temperature falls to 4 °C below the over temperature threshold, the following happens:

  • Image acquisition can be started again.
Critical Temperature Threshold#

When the device temperature falls below the critical temperature threshold (76 °C (168.8 °F)), the following happens:

  • The BslTemperatureStatus parameter value changes to Ok.

The camera's temperature state and internal temperature are normal and therefore allow normal camera operation.

Determining the Temperature State#

  1. Get the BslTemperatureStatus parameter value.
  2. If the parameter value is Critical or Error, you must cool the camera until the parameter value is Ok.

To make full use of the Temperature State feature, use the Device Temperature feature to determine the exact core board temperature.