This operator manages the receiving of pulse messages.
Available for Hardware Platforms |
---|
microEnable 5 marathon VF2 |
The operator uses one resource of type PulseOut exclusively. The same resource index can only be used once in an applet.
For receiving messages, at least port PulseO needs to be connected.
Depending on the way you want to use the operator, further information of the pulse message can be received via ports PulseEffectO, PulseSyncRequestO, PulseColorSelectI, PulseFramePeriodeI, PulseStartIntRI, PulseStartIntGI, and PulseStartIntBI Depending on the type of the pulse messages, you need to connect specific out ports.
For the individual CLHS message formats, the following combinations are possible:

When a pulse message has been received, at out port PulseO a 0D pixel with a mode-of-message field is generated. The parameters of the pulse message are output on the according link o-synchroneously.

---------------------------------------
Supported Link Format


Link Parameter | Input Link all Links |
---|---|
Bit Width | see tables above |
Arithmetic | |
Parallelism | see tables above |
Kernel Columns | see tables above |
Kernel Rows | see tables above |
Img Protocol | see tables above |
Color Format | see tables above |
Color Flavor | see tables above |
Max. Img Width | see tables above |
Max. Img Height | see tables above |