Operator CxpAcquisitionStatus

The operator CxpAcquisitionStatus provides the acquisition status as reported by the runtime software.

The operator is using one resource of type AcquisitionCameraPort which is in range 0 to 3 and corresponds to the CXP channel. The AcquisitionCameraPort resource corresponds to the CameraPort resource which is used by the operator CxpCamera.

The output of this operator is obtained by a firmware register controlled by the runtime software. The output changes whenever the runtime software changes the CXP streaming status between running and stopped.

You may use the output of this operator to gate a circuit for trigger signal generation, so the trigger pulses are only generated when streaming is ongoing.

I/O Properties

Property Value
Operator Type M
Output Link O, status output

Supported Link Format

Link Parameter Output Link O
Bit Width 1
Arithmetic unsigned
Parallelism 1
Kernel Columns 1
Kernel Rows 1
Img Protocol VALT_SIGNAL
Color Format VAF_GRAY
Color Flavor FL_NONE
Max. Img Width 16777216
Max. Img Height 16777216

Parameters