This operator shows the status of four digital inputs using parameter DigInGet. Moreover, two digital outputs can be set using parameter DigOutSet. This operator represents the image data interface between a grayscale area scan GigE Vision camera and VisualApplets.
The operator exclusively occupies outputs index 3 and 7. These outputs cannot be used by other operators. Check Appendix. Device Resources for a list of available device resources.
Available for Hardware Platforms |
---|
microEnable IV VD1-CL/-PoCL |
DigInGet | |
---|---|
Type | dynamic read parameter |
Default | 0 |
Range | [0, 15] |
This parameter makes the digital input signals available to the software. Bit 0 reflects digital input0, bit 1 digital input1, bit 2 digital input2, and bit 3 digital input3. |
DigOutSet | |
---|---|
Type | dynamic read/write parameter |
Default | 0 |
Range | [0, 3] |
This parameter makes it possible to send a signal to the digital output ports 3 and 7. Bit 0 defines the signal of the digital output 3, and bit 1 the signal of the digital output 7. |