Operator DmaFromPC

Operator Library: Hardware Platform

For the imaFlex 2 Dual 100, imaFlex CXP-12 Quad and imaFlex CXP-12 Penta platform:

This operator provides a source of user data transferred from the user application back to the frame grabber for advanced processing. The DmaFromPC operator does not interpret transported data. Instead, this operator provides data in raw format 8-bit per value at parallelism degree, which corresponds to the amount of used PCIe lanes for the imaFlex platforms.

All data received by a DMA from the PC memory are sourced into the applet at the output link O. The DmaFromPC operator supports only one output format: 8-bit unsigned gray (raw), parallelism 64 (imaFlex 2 Dual 100) / 32 (imaFlex CXP-12 Quad and imaFlex CXP-12 Penta), maximum image height 1. The maximal image width must be divisible by the parallelism (64 for imaFlex 2 Dual 100, 32 for imaFlex CXP-12 Quad and imaFlex CXP-12 Penta). For the imaFlex 2 Dual 100 platform, the maximum image width is 2^31-64 = 2 147 483 584 pixels (bytes). For the imaFlex CXP-12 Quad and imaFlex CXP-12 Penta platforms, the maximum image width is 2^31-32 = 2 147 483 616 pixels (bytes).

The maximum image width can be configured by the user. The setting of the output link and thus the maximal image width must be greater than or equal to the raw frame size. Otherwise, the operator injects an image into VisualApplets, which violates the link properties. Depending on the application algorithm, this image may cause issues in the processing.

The DmaFromPC operator requires one VisualApplets resource of type DmaFromHostPort. Set the resource index for the operator in the resource dialog. Check 'Allocation of Device Resources' for more information.

Available for Hardware Platforms
imaFlex 2 Dual 100
imaFlex CXP-12 Penta
imaFlex CXP-12 Quad

Resources

For all imaFlex platforms, the operator is using a resource of the type DmaFromHostPort, which is in range [0 : 0], i.e., only a single DmaFromPC operator can be used in the entire design.

You can see the FPGA device resources, if you open the FPGA Device Resources dialog from the Analysis menu. The device resources are read-only:

FPGA Device Resources for imaFlex Platforms

Figure 431. FPGA Device Resources for imaFlex Platforms


I/O Properties

Property Value
Operator Type M
Output Links O for imaFlex 2 Dual 100, image data output
O for imaFlex CXP-12 Quad and imaFlex CXP-12 Penta, image data output

Supported Link Format

Link Parameter Output Link O for imaFlex 2 Dual 100 Output Link O for imaFlex CXP-12 Quad and imaFlex CXP-12 Penta
Bit Width 8 8
Arithmetic {unsigned} {unsigned}
Parallelism 64 32
Kernel Columns 1 1
Kernel Rows 1 1
Img Protocol {VALT_IMAGE2D} {VALT_IMAGE2D}
Color Format GRAY GRAY
Color Flavor NONE NONE
Max. Img Width 2 147 483 584 2 147 483 616
Max. Img Height 1 1

Parameters

None

Examples of Use

The use of operator DmaFromPC is shown in the following examples: