Operator TriggerOut

The operator TriggerIn provides an interface to the microEnable's digital outputs. By using parameter Pin_ID, the digital outputs is selected.

Each output can only be used once. Hence, the selected output has to be exclusively used by this operator and one device resource of type TriggerOut is used. See Appendix. Device Resources for a full list of device resources.

For the mapping of digital outputs and pin connectors check the frame grabber hardware manual.

Available for Hardware Platforms
microEnable IV VD1-CL/-PoCL
microEnable IV VD4-CL/-PoCL
microEnable IV VQ4-GE/-GPoE

I/O Properties

Property Value
Operator Type M
Input Link I, signal input

Supported Link Format

Link Parameter Input Link I
Bit Width 1
Arithmetic unsigned
Parallelism 1
Kernel Columns 1
Kernel Rows 1
Img Protocol VALT_SIGNAL
Color Format VAF_GRAY
Color Flavor FL_NONE
Max. Img Width any
Max. Img Height any

Parameters

Pin_ID
Type static parameter
Default 0
Range [0, 7]

This parameter defines which digital output is used.

Examples of Use

The use of operator TriggerOut is shown in the following examples: