Basler_UniversalEventParams::CUniversalEventParams_Params_v12_0_0#
#include <pylon/_BaslerUniversalEventParams.h>
Inherited by Basler_UniversalEventParams::CUniversalEventParams_Params
Public Attributes#
| Name | |
|---|---|
| Pylon::IIntegerEx & | FirewallTraversalInterval Firewall traversal interval value in milliseconds This applies to the event channel If set to 0, this feature is disabled - Applies to: GigE. |
| Pylon::IIntegerEx & | NumBuffer Number of buffers to be used - Applies to: GigE and USB. |
| Pylon::IIntegerEx & | NumMaxQueuedUrbs Maximum number of USB request blocks (URBs) to be enqueued simultaneously - Applies to: USB. |
| Pylon::IIntegerEx & | RetryCount Maximum number of retries - Applies to: GigE. |
| Pylon::IIntegerEx & | Timeout Acknowledge timeout in milliseconds - Applies to: GigE. |
| Pylon::IIntegerEx & | TransferLoopThreadPriority Priority of the thread that handles USB requests from the stream interface - Applies to: USB. |
| Pylon::IIntegerEx & | Statistic_Failed_Event_Count Count of processed events with an error status - Applies to: USB. |
| Pylon::IIntegerEx & | Statistic_Last_Failed_Event_Buffer_Status Status code of the last failed event buffer - Applies to: USB. |
| Pylon::IIntegerEx & | Statistic_Total_Event_Count Total count of processed events - Applies to: USB. |
| Pylon::IEnumParameterT< StatusEnums > & | Status For internal use only - Applies to: GigE. |
Detailed Description#
A parameter class containing all parameters as members that are available for pylon event grabbers.
The parameter class is used by the Pylon::CBaslerUniversalInstantCamera class. The [ParametrizeCamera_NativeParameterAccess] code sample shows how to access camera parameters via the Pylon::CBaslerUniversalInstantCamera class.
Public Attributes Documentation#
variable FirewallTraversalInterval#
Firewall traversal interval value in milliseconds This applies to the event channel If set to 0, this feature is disabled - Applies to: GigE.
Visibility: Guru
variable NumBuffer#
Number of buffers to be used - Applies to: GigE and USB.
Number of Buffers that are going to be used receiving events.
Visibility: Expert
variable NumMaxQueuedUrbs#
Maximum number of USB request blocks (URBs) to be enqueued simultaneously - Applies to: USB.
Visibility: Guru
variable RetryCount#
Maximum number of retries - Applies to: GigE.
Number retry attempts by the camera to get an acknowledge for a sent event message.
Visibility: Expert
variable Timeout#
Acknowledge timeout in milliseconds - Applies to: GigE.
Time to wait by the camera if an acknowledge request is configured (RetryCount != 0) to wait until the acknowledge arrives before resending the event message on its own.
Visibility: Expert
variable TransferLoopThreadPriority#
Priority of the thread that handles USB requests from the stream interface - Applies to: USB.
Visibility: Guru
variable Statistic_Failed_Event_Count#
Count of processed events with an error status - Applies to: USB.
Visibility: Expert
variable Statistic_Last_Failed_Event_Buffer_Status#
Status code of the last failed event buffer - Applies to: USB.
Visibility: Expert
variable Statistic_Total_Event_Count#
Total count of processed events - Applies to: USB.
Visibility: Expert
variable Status#
For internal use only - Applies to: GigE.
Visibility: Guru