Basler Vision Connector 2.0.0#
Application version: 2.0.0
Specification version: 1.1.2
Compatibility#
- This version of Basler Vision Connector is backwards compatible to the previous versions except for the host name that is used for the ZeroMQ connection. See the Installing the Basler Vision Connector topic for details.
New Features / Changes#
- [333831] Integrated a web user interface for camera configuration and recipe management.
- [322029, 344176] Merged the single- and multi-camera version of Basler Vision Connector. This leads to a new host name for ZeroMQ. See the Installing the Basler Vision Connector topic for details.
- [310406] Added support for vTool recipes and added the new Recipe Payload Format (via a new topic).
- [316408] Added support for IE Common Payload Format for vTool recipes.
- [335389] Because of vTools support, the memory requirement was changed to 5.5 GB RAM.
- [336460] Added a Multi-Camera Connection License. You must purchase this license, if you want to connect more than one camera simultaneously to the Basler Vision Connector.
- [335941] Updated the Basler Vision Connector to use Debian version 12.
- [316440] Added the GetUserSets command. Users can now retrieve the current default user set using the GetUserSets command.
- [333078, 336457] Added events for the following operations:
- Starting streaming
- Opening a device
- Closing a device
- Changing parameter values
- Changing states of the communication protocols
- Setting the device configuration
- Loading user sets
- Loading application settings
- Recipe management
- [316431] Added frame count to the result of the GetStatus command.
- [316430] Added the communication protocol status to the result of the GetStatus command.
- [336457] Allowed to disable ZeroMQ Req/Rep and MQTT control channels at the same time.
- [340210] Reformatted the error log messages for easier understanding and removed the source code directories from the log.
- Migrated to the new version of the Vision Connector Interface Specification that specifies how to report the minimum and maximum size of string parameters using the GetParameters command.
- [321376] Added support for JPEG compression for streaming of camera images.
- Reduced app image size by using compression.
Corrections#
- Added support for 'ExposureTimeRaw' in the SetQuickParameters command.
- [345509] Fixed an issue where command parameters weren't returned by the GetParameterNames command.
Restrictions#
- The Basler Vision Connector doesn't support vTool recipes created or edited in pylon version 25.09 or higher. Therefore, create or edit vTool recipes with pylon version 25.08 or lower.
- The Basler Vision Connector doesn't support opening more than four Web UI instances simultaneously. If you open more than four Web Ui instances simultaneously, the correct functioning of the BVC can't be guaranteed.
- The Basler Vision Connector doesn't support connecting multiple cameras with the same serial number when using the Web UI. So, if you intend to use the Web UI, make sure that all cameras have unique serial numbers.
- Ensure that the network bandwidth between the Basler Vision Connector and its web user interface is sufficient while you use live image streaming. Otherwise, you may encounter delays while displaying live images.
- Not all pylon vTools can be used with the Basler Vision Connector. Find a list of supported vTools in the Using vTools in the Basler Vision Connector topic.