Basler Vision Connector 2.1.0#
Application version: 2.1.0
Specification version: 1.1.2
Included pylon Packages#
This version includes the following pylon packages:
- pylon Core Package, version 12.5.2
- pylon Data Processing Package, version 9.0.0
- pylon vTools Package Base, version 9.0.0
- pylon vTools Package A, version 9.0.0
- pylon vTools Package B, version 9.0.0
- pylon vTools Package Utils, version 5.6.0
- pylon vTools Package Communication, version 3.0.1
- pylon vTools Creator Adapter Package, version 7.0.0
- pylon Feature Validation Package, version 3.2.0
Compatibility#
- This version of the Basler Vision Connector is fully backward compatible with version 2.0.0. It is also compatible with previous versions, except for the host name that is used for the ZeroMQ connection. See the Installing the Basler Vision Connector topic for details.
New Features / Changes#
- [369418] Updated to the latest pylon SDKs, vTools, third-party libraries, and Docker base images. For details about the version numbers, see the Third-Party Licenses topic.
- [369424] Added debug logging for the start and the end of image processing.
- [373913] Added the option to save the current image to disk in the Web UI as a .jpg, .png, or .bmp file.
- [369419] Added the demo vTool package.
Corrections#
- [369418] Removed obsolete files from the Basler Vision Connector app to reduce its size.
- [374337] Fixed an issue where the Basler Vision Connector could run into a deadlock during MQTT client startup.
- [374662] Fixed an issue that could cause the following message to be displayed unnecessarily during application startup or shutdown: "The settings manager isn't available at the moment."
Restrictions#
- The Basler Vision Connector supports vTool recipes that you create or edit in pylon version 26.10 or lower. vTool recipes that you create or edit in a pylon version higher than 26.10 aren't supported.
- The Basler Vision Connector doesn't support opening more than four Web UI instances at the same time. If you open more than four Web UI instances, the Basler Vision Connector may not work correctly.
- The Basler Vision Connector doesn't support connecting several cameras that have the same serial number when you use the Web UI. If you use the Web UI, make sure that each camera has a unique serial number.
- Ensure that the network bandwidth between the Basler Vision Connector and the Web UI is sufficient when you stream live images. If the bandwidth isn't sufficient, live images may be displayed with a delay.
- Not all pylon vTools can be used with the Basler Vision Connector. For a list of supported vTools, see the Using vTools in the Basler Vision Connector topic.
- The Basler Vision Connector doesn't support GigE Vision 3.0 with Remote Direct Memory Access (RDMA). Cameras that use GigE Vision 3.0 with RDMA fall back to the GigE Vision 2.0 protocol. This may reduce performance.