pylon Software Suite Release Notes#
You can download all available versions of the pylon Software Suite here.
You can download all available versions of pylon Supplementary Packages here.
Versioning Information
Starting with version 25.06, new versions of the pylon Software Suite are released monthly. This new approach provides the following benefits:
- Regular updates: New features and improvements are delivered on a monthly basis.
- Predictable releases: You can reliably schedule updates at your end.
- Better support: Issues are addressed more frequently due to shorter release cycles.
- Consistent stability: Monthly releases provide new features quickly while maintaining stability.
- Simplified versioning: Version numbers follow a YY.MM pattern, e.g., 25.06, 25.07, 25.08, etc.
The version number scheme for previous pylon releases is as follows: x.y.z
- First digit (x): Major version
- Second digit (y): Minor version
- Third digit (z): Patch version
To read about changes and compatibility information, select the desired version:
- pylon Software Suite 26.09
- pylon Software Suite 26.08
- pylon Software Suite 26.07
- pylon Software Suite 26.06
- pylon Software Suite 26.05
- pylon Software Suite 26.04
- pylon Software Suite 26.03
- pylon Software Suite 26.02
- pylon Software Suite 26.01
- pylon Software Suite 25.11
- pylon Software Suite 25.10
- pylon Software Suite 25.09
- pylon Software Suite 25.08
- pylon Software Suite 25.07
- pylon Software Suite 25.06
- pylon Software Suite 8.1.0
- pylon Software Suite 8.0.2
- pylon Software Suite 8.0.1
- pylon Software Suite 8.0.0