Skip to content
STAGING SERVER
DEVELOPMENT SERVER

pylon Supplementary Package for Stereo ace#

The pylon Supplementary Package for Stereo ace extends the pylon Software Suite with comprehensive support for Basler Stereo ace active stereo 3D cameras.

Overview#

The pylon Supplementary Package for Stereo ace provides the following:

  • GenICam GenTL-compliant GenTL producer for seamless integration with the pylon Software Suite
  • C++ and Python programming interfaces for flexible development
  • Sample programs demonstrating stereo vision best practices
  • Advanced features for image quality optimization and 3D reconstruction

Supported Cameras#

The pylon Supplementary Package for Stereo ace supports all Basler Stereo ace 3D cameras with active stereo illumination.

For detailed specifications and model information, see the Basler Stereo ace topics.

Installation Requirements#

  • pylon Software Suite version 8.1 or above
  • Operating Systems:
    • Windows 10, Windows 11
    • Linux x86_64 (Ubuntu 18.04, 20.04, 22.04, or other distributions)
    • Linux ARM
  • Development Environments:
    • Visual Studio 2019 or above (C++)
    • CMake 3.3 or above (C++)
    • Python 3.6 or above (Python)

Getting Started#

  1. Install the pylon Software Suite, which is available for download on the Basler download page.
  2. Install the pylon Supplementary Package for Stereo ace.
  3. Follow the Getting Started instructions in the programmer's guide to learn the basics.
  4. Explore the sample programs in the programmer's guide.

Programmer's Guide#

The pylon Supplementary Package for Stereo ace Programmer's Guide provides comprehensive documentation and examples:

Key Features#

Active Stereo Vision#

Use active LED pattern illumination for robust 3D reconstruction in various lighting conditions, providing high-quality depth data even in challenging environments.

Multi-Platform Development#

Develop applications on Windows and Linux with the same API, ensuring portability and consistency.

Language Support#

  • C++ for high-performance 3D vision applications
  • Python for rapid prototyping and data analysis

Comprehensive Samples#

Access sample programs demonstrating the following:

  • Camera initialization and configuration
  • Stereo matching and 3D reconstruction
  • Disparity map and depth image processing
  • Confidence filtering and error handling
  • Integration with visualization tools

Tools#

The pylon Supplementary Package for Stereo ace works with these pylon tools:

System Requirements#

Component Requirement
pylon Software Suite Version 8.1 or above
Windows Windows 10 or 11
Linux x86_64 (Ubuntu 20.04, 22.04, or other distributions) or ARM
C++ Visual Studio 2019 or above
CMake Version 3.3 or above
Python Version 3.6 or above

Documentation#

Support#

For additional information and support, contact Basler support.