pylon Supplementary Package for Stereo mini#
Overview#
The pylon Supplementary Package for Stereo mini provides the following:
- GenICam GenTL-compliant GenTL producer for seamless integration with the pylon Software Suite
- C++ and Python programming interfaces for flexible development
- Sample programs demonstrating stereo vision best practices
- pylon 3D Viewer for real-time 3D visualization
Supported Cameras#
The pylon Supplementary Package for Stereo mini supports all Stereo mini camera models, including USB and GigE variants:
| Model | Interface |
|---|---|
| STM-501u | USB |
| STM-502u | USB |
| STM-951u | USB |
| STM-952u | USB |
| STM-951g | GigE |
| STM-955g | GigE |
For detailed specifications, see the Product Specifications topic.
Installation Requirements#
- pylon Software Suite version 26.04 or above
- Operating Systems:
- Windows 10, Windows 11
- Linux x86_64 (Ubuntu 20.04, 22.04, or other distributions)
- Linux ARM
- Development Environments:
- Visual Studio 2019 or above (C++)
- CMake 3.3 or above (C++)
- Python 3.6 or above (Python)
Getting Started#
- Install the pylon Software Suite, which is available for download on the Basler download page.
- Install the pylon Supplementary Package for Stereo mini.
- Follow the Getting Started instructions in the programmer's guide to learn the basics.
- Explore the sample programs in the programmer's guide.
Programmer's Guide#
The pylon Supplementary Package for Stereo mini Programmer's Guide provides comprehensive documentation and examples:
- Getting Started: Introduction and tools overview
- C++ Programmer's Guide: C++ API and programming samples
- Python Programmer's Guide: Python API and sample code
- Samples: Sample program overview and locations
- Troubleshooting: Problem solving and FAQs
- Third-Party Drivers, Libraries, and Samples: Integration with OpenCV, PCL, and other libraries
Tools#
The pylon Supplementary Package for Stereo mini works with these pylon tools:
- pylon 3D Viewer: View 3D point clouds and depth maps in real-time.
- pylon IP Configurator: Configure network settings (for network cameras).
Documentation#
Support#
For additional information and support, contact Basler support.