Basler_VideoWriterParams::CVideoWriterParams_Params#
#include <pylon/_VideoWriterParams.h>
Inherits from Basler_VideoWriterParams::CVideoWriterParams_Params_v11_0_0
Inherited by Pylon::CVideoWriter
Public Attributes#
| Name | |
|---|---|
| Pylon::IIntegerEx & | Bitrate Bit rate of the resulting compressed stream. |
| Pylon::IEnumParameterT< CompressionModeEnums > & | CompressionMode Sets the compression mode. |
| Pylon::IFloatEx & | PlaybackFrameRate Frame rate (in Hertz) of the video to be recorded. |
| Pylon::IFloatEx & | Quality Quality of the resulting compressed stream. |
| Pylon::IIntegerEx & | ThreadCount Number of threads used for recording the video. |
| Pylon::IIntegerEx & | BytesWritten Bytes written to file since starting the recording. |
| Pylon::IIntegerEx & | FrameCount Number of frames written since starting the recording. |
| Pylon::IIntegerEx & | Height Height of the image (in pixels) |
| Pylon::IIntegerEx & | Width Width of the image (in pixels) |
Detailed Description#
A parameter class containing all parameters as members that are available for Video Writer.
The parameter class is used by the Pylon::CVideoWriter class. The Pylon::CVideoWriter can be used to create video files in the MP4 format. The [Utility_GrabVideo] code sample shows the use of the Video Writer class.
Public Attributes Documentation#
variable Bitrate#
Bit rate of the resulting compressed stream.
Visibility: Beginner
variable CompressionMode#
Sets the compression mode.
Sets the compression mode. You can choose whether to keep the bit rate or the quality of the resulting video stream constant.
Visibility: Beginner
variable PlaybackFrameRate#
Frame rate (in Hertz) of the video to be recorded.
Visibility: Beginner
variable Quality#
Quality of the resulting compressed stream.
Quality of the resulting compressed stream. The quality has a direct influence on the resulting bit rate. The optimal bit rate is calculated based on the input values height, width, and playback frame rate (WIDTH * HEIGHT * PLAYBACKFRAMERATE * 0.25). This is then normalized to the quality value range 1-100, where 100 corresponds to the optimum bit rate and 1 to the lowest bit rate.
Visibility: Beginner
variable ThreadCount#
Number of threads used for recording the video.
Visibility: Expert
variable BytesWritten#
Bytes written to file since starting the recording.
Visibility: Beginner
variable FrameCount#
Number of frames written since starting the recording.
Visibility: Beginner
variable Height#
Height of the image (in pixels)
Visibility: Invisible
variable Width#
Width of the image (in pixels)
Visibility: Invisible